cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 16 A | 26 - 10 | 26 - 10 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 16 A | 26 - 10 |
CSA
Approval ID: 2725780Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
250 V | 16 A | 26 - 10 | ||
Use group C | ||||
250 V | 16 A | 26 - 10 |