Knife disconnect terminal block - PT 1,5/S-QUATTRO-MT
3210321

Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, 1 level, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray


Product Details




Product type Disconnect terminal block
Number of connections 4
Number of rows 1
Potentials 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Maximum power dissipation for nominal condition 0.56 W

Number of connections per level 4
Nominal cross section 1.5 mm²
1 level
Stripping length 8 mm ... 10 mm
Internal cylindrical gage A1 / B1
Connection in acc. with standard IEC 60947-7-1
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Cross section AWG 26 ... 14
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section, flexible [AWG] 26 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 1 mm² Using the AI-S 1-8 TQ ferrule, Item No. 1200293, is recommended
Nominal current 10 A
Maximum load current 10 A
Nominal voltage 400 V
Nominal cross section 1.5 mm²
1 level Connection cross sections directly pluggable
Conductor cross section solid 0.25 mm² ... 1.5 mm²
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.34 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.34 mm² ... 1 mm²

Width 3.5 mm
End cover width 0.8 mm
Height 30.5 mm
Height NS 35/15 39.5 mm
Height NS 35/7,5 32 mm
Length 76.9 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Surge voltage test
Test voltage setpoint 7.3 kV
Result Test passed
Temperature-rise test
Requirement temperature-rise test Increase in temperature ≤ 45 K
Result Test passed
Short-time withstand current 1.5 mm² 0.18 kA
Result Test passed
Power-frequency withstand voltage
Test voltage setpoint 1.89 kV
Result Test passed

Mechanical data
Open side panel Yes

Mechanical strength
Result Test passed
Attachment on the carrier
DIN rail/fixing support NS 35
Test force setpoint 1 N
Result Test passed
Test for conductor damage and slackening
Rotation speed 10 rpm
Revolutions 135
Conductor cross section/weight 0.14 mm² / 0.2 kg
1.5 mm² / 0.4 kg
Result Test passed

Aging
Temperature cycles 192
Result Test passed
Needle-flame test
Time of exposure 30 s
Result Test passed
Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2008-03
Spectrum Service life test category 2, bogie-mounted
Frequency f1 = 5 Hz to f2 = 250 Hz
ASD level 6.12 (m/s²)²/Hz
Acceleration 3.12g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Specification DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape Half-sine
Acceleration 30g
Shock duration 18 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type NS 35/7,5
NS 35/15

Item number 3210321
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key B02
Product Key BE2231
Catalog Page Page 43 (C-1-2019)
GTIN 4046356905664
Weight per Piece (including packing) 6.239 g
Weight per Piece (excluding packing) 6.239 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141126
ECLASS-10.0.1 27141126
ECLASS-11.0 27141126

ETIM

ETIM 8.0 EC000902

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE000041N

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 26 - 16
Use group C
300 V 10 A 26 - 16

EAC

Approval ID: RU C-DE.BL08.B.00644

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 26 - 16
Use group C
300 V 10 A 26 - 16

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products


  1. Plug-in bridge FBS 2-3,5 - 3213014

    Max. current carrying capacity
    10 A
  2. Plug-in bridge FBS 3-3,5 - 3213027

    Max. current carrying capacity
    10 A
  3. Plug-in bridge FBS 4-3,5 - 3213030

    Max. current carrying capacity
    10 A
  4. Plug-in bridge FBS 5-3,5 - 3213043

    Max. current carrying capacity
    10 A
  5. Plug-in bridge FBS 10-3,5 - 3213056

    Max. current carrying capacity
    10 A
  6. Plug-in bridge FBS 20-3,5 - 3213069

    Max. current carrying capacity
    10 A
  7. Plug-in bridge FBS 2-3,5 BU - 3213086

    Max. current carrying capacity
    10 A
  8. Plug-in bridge FBS 3-3,5 BU - 3213099

    Max. current carrying capacity
    10 A
  9. Plug-in bridge FBS 4-3,5 BU - 3213109

    Max. current carrying capacity
    10 A
  10. Plug-in bridge FBS 5-3,5 BU - 3213112

    Max. current carrying capacity
    10 A
  11. Plug-in bridge FBS 10-3,5 BU - 3213125

    Max. current carrying capacity
    10 A
  12. Plug-in bridge FBS 20-3,5 BU - 3213138

    Max. current carrying capacity
    10 A
  13. Plug-in bridge FBS 2-3,5 GY - 3213153

    Max. current carrying capacity
    10 A
  14. Plug-in bridge FBS 3-3,5 GY - 3213167

    Max. current carrying capacity
    10 A
  15. Plug-in bridge FBS 4-3,5 GY - 3213180

    Max. current carrying capacity
    10 A
  16. Plug-in bridge FBS 5-3,5 GY - 3213183

    Max. current carrying capacity
    10 A
  17. Plug-in bridge FBS 10-3,5 GY - 3213196

    Max. current carrying capacity
    10 A
  18. Plug-in bridge FBS 20-3,5 GY - 3213206

    Max. current carrying capacity
    10 A
  19. Reducing bridge RB ST (2,5/4)-1,5/S - 3214356

    Max. current carrying capacity
    24 A
  20. Reducing bridge RB ST 16-1,5/S - 3213254

    Max. current carrying capacity
    24 A
  21. Reducing bridge RB ST 10-1,5/S - 3213252

    Max. current carrying capacity
    24 A
  22. Group marker label for terminal marking GBS-ZB/26X6 - 0809298

  23. DIN rail perforated NS 35/ 7,5 PERF 2000MM - 0801733

  24. Screwdriver SZF 0-0,4X2,5 - 1204504

  25. DIN rail, unperforated NS 35/ 7,5 UNPERF 2000MM - 0801681

  26. Partition plate ATP-ST QUATTRO - 3030815

  27. DIN rail perforated NS 35/ 7,5 WH PERF 2000MM - 1204119

  28. End cover D-PT 1,5/S-QUATTRO-MT-0,8 - 3210333

  29. DIN rail, unperforated NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - 1204122

  30. End cover D-PT 1,5/S-QUATTRO-MT-0,8 OG - 3210334

  31. DIN rail, unperforated NS 35/ 7,5 AL UNPERF 2000MM - 0801704

  32. Mounting material PT-IL - 3208090

  33. DIN rail perforated NS 35/ 7,5 ZN PERF 2000MM - 1206421

  34. Actuation tool ST-BW 0 - 1200135

  35. DIN rail, unperforated NS 35/ 7,5 ZN UNPERF 2000MM - 1206434

  36. Ferrule AI-S 1 - 8 TQ - 1200293

  37. DIN rail, unperforated NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - 0801762

  38. End cap NS 35/ 7,5 CAP - 1206560

  39. DIN rail perforated NS 35/15 PERF 2000MM - 1201730

  40. DIN rail, unperforated NS 35/15 UNPERF 2000MM - 1201714

  41. DIN rail perforated NS 35/15 WH PERF 2000MM - 0806602

  42. DIN rail, unperforated NS 35/15 WH UNPERF 2000MM-VPE 10 - 1204135

  43. DIN rail, unperforated NS 35/15 AL UNPERF 2000MM - 1201756

  44. DIN rail perforated NS 35/15 ZN PERF 2000MM - 1206599

  45. DIN rail, unperforated NS 35/15 ZN UNPERF 2000MM - 1206586

  46. DIN rail, unperforated NS 35/15 CU UNPERF 2000MM-VPE 10 - 1201895

  47. End cap NS 35/15 CAP - 1206573

  48. DIN rail, unperforated NS 35/15-2,3 UNPERF 2000MM-VPE 10 - 1201798

  49. Zack marker strip ZB 3,5:UNBEDRUCKT - 0829414

  50. Zack marker strip ZB 3,5 CUS - 0829415

  51. Zack marker strip ZB 3,5,LGS:FORTL.ZAHLEN - 0801404

  52. Zack marker strip ZB 3,5,QR:FORT.ZAHLEN - 0801405

  53. Marker for terminal blocks UCT-TM 3,5 - 0829484

  54. Marker for terminal blocks UCT-TM 3,5 CUS - 0829581

  55. Zack Marker strip, flat ZBF 3,5:UNBEDRUCKT - 0829392

  56. Zack Marker strip, flat ZBF 3,5 CUS - 0829394

  57. Zack Marker strip, flat ZBF 3,5,LGS:FORTL.ZAHLEN - 0801406

  58. Zack Marker strip, flat ZBF 3,5,QR:FORTL.ZAHLEN - 0801407

  59. Marker for terminal blocks UCT-TMF 3,5 - 0829486

  60. Marker for terminal blocks UCT-TMF 3,5 CUS - 0829644

  61. Test plugs MPS-MT - 0201744

  62. Insulating sleeve MPS-IH WH - 0201663

  63. Insulating sleeve MPS-IH RD - 0201676

  64. Insulating sleeve MPS-IH BU - 0201689

  65. Insulating sleeve MPS-IH YE - 0201692

  66. Insulating sleeve MPS-IH GN - 0201702

  67. Insulating sleeve MPS-IH GY - 0201728

  68. Insulating sleeve MPS-IH BK - 0201731

  69. Software PROJECT COMPLETE - 1050453

  70. End clamp E/UK - 1201442

  71. End clamp E/UK 1 - 1201413

  72. Marker for terminal blocks TMT (EX9,5)R - 0828295

  73. Marker for terminal blocks US-TM 100 - 0829255

  74. End clamp CLIPFIX 35 - 3022218

  75. End clamp CLIPFIX 35-5 - 3022276

  76. End clamp E/NS 35 N - 0800886

  77. Test plugs PS-3,5 - 3031010

  78. Spacer plate DP PS-3,5 - 3031011

  79. Test plugs PS-3,5/E - 3031012

  80. Crimping pliers CRIMPFOX CENTRUS 6S - 1213144

  81. Crimping pliers CRIMPFOX CENTRUS 10S - 1213154

  82. Crimping pliers CRIMPFOX CENTRUS 6H - 1213146

  83. Crimping pliers CRIMPFOX CENTRUS 10H - 1213156

  84. Crimping pliers CRIMPFOX 10S - 1212045

  85. Crimping pliers CRIMPFOX 6H - 1212046

  86. Crimping pliers CRIMPFOX 2,5-M - 1212719

  87. Crimping pliers CRIMPFOX 6-M - 1212720

  88. Crimping pliers CRIMPFOX 6 - 1212034

  89. Crimping pliers CRIMPFOX 6T - 1212037

  90. Crimping pliers CRIMPFOX 6T-F - 1212038

  91. Crimping pliers CRIMPFOX 6S-F - 1212043

  92. Crimping pliers CRIMPFOX-M - 1212072


Your advantages

In addition to the testing facility in the double function shaft, all terminal blocks provide an additional test connection
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The compact design and front connection enable wiring in a confined space
Convenient separation of circuits, thanks to lever-type disconnect knife