Plug-in bridge, Version with single- or double-sided cutting edge. Please keep in mind the possible impact on touch protection as well as air clearances and creepage distances., pitch: 3.5 mm, color: red
Version with single- or double-sided cutting edge. Please keep in mind the possible impact on touch protection as well as air clearances and creepage distances.
Product type
Jumper
Number of positions
50
Pitch
3.5 mm
Maximum load current
17.5 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)
Maximum load current
17.5 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)
Pitch
3.5 mm
Color
red
Material
Copper
Flammability rating according to UL 94
V0
Insulating material
PA
Mounting type
Plug-in mounting
Item number
3000706
Packing unit
1 pc
Minimum order quantity
10 pc
Sales Key
B02
Product Key
BE2Z2X
Catalog Page
Page 402 (C-1-2019)
GTIN
4046356675666
Weight per Piece (including packing)
20.69 g
Weight per Piece (excluding packing)
17.049 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-9.0
27141140
ECLASS-10.0.1
27141140
ECLASS-11.0
27141140
ETIM
ETIM 8.0
EC000489
UNSPSC
UNSPSC 21.0
39121400
China RoHS
Environmentally friendly use period: unlimited = EFUP-e