Plug-in bridge - FBS 20-3,5
3213069

Plug-in bridge, pitch: 3.5 mm, color: red


Product Details




Product type Jumper
Number of positions 20
Pitch 3.5 mm

Maximum load current 17.5 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Maximum load current 17.5 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Pitch 3.5 mm

Color red
Material Copper
Flammability rating according to UL 94 V0
Insulating material PA

Mounting type Plug-in mounting

Item number 3213069
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key B02
Product Key BE2Z2X
Catalog Page Page 38 (C-1-2019)
GTIN 4046356599290
Weight per Piece (including packing) 6.995 g
Weight per Piece (excluding packing) 4 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

The 2- to 50-pos. jumpers can bridge up to 50 terminal blocks in the two bridge shafts of the CLIPLINE complete system in one step