VAL-MS BE-AR
-
Surge protection base-element
2801065
Base element for Type 1 and Type 2 surge arresters of the VAL-MS series, with separate field and house termination, tool-free isolation disconnect, and test point. Design: 1-channel, bridgeable.
Product details
| Product type | Base element |
| Product family | VALVETRAB MS |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 500 V AC |
| Nominal current IN | 76 A (at 30°C ambient temperature) |
| Connection method | Screw terminal block |
| Tightening torque | 3 Nm ... 4.5 Nm (Ground) |
| 1.5 Nm ... 1.8 Nm (House) | |
| 2.5 Nm ... 3 Nm (Field) | |
| Conductor cross-section flexible | 1.5 mm² ... 35 mm² (16 mm strip length) |
| 0.5 mm² ... 15 mm² (10 mm strip length) | |
| 1.5 mm² ... 25 mm² (14 mm strip length) | |
| Conductor cross-section rigid | 1.5 mm² ... 35 mm² (16 mm strip length) |
| 0.5 mm² ... 15 mm² (10 mm strip length) | |
| 1.5 mm² ... 25 mm² (14 mm strip length) | |
| Conductor cross-section AWG | 15 ... 2 (16 mm strip length) |
| 20 ... 6 (10 mm strip length) | |
| 12 ... 4 (14 mm strip length) |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 153 mm |
| Depth | 75 mm |
| Color | black (RAL 9005) |
| black (RAL 9005) | |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Mechanical data | |
| Open side panel | No |
| Direction of action | 1L-N/PE |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Rated load current IL | 55 A (with 6 AWG) |
| Total surge current (10/350) µs | 15 kA |
| Total surge current (8/20) µs | 100 kA |
| Ambient conditions | |
| Degree of protection | IP20 (when disconnect closed) |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Altitude | max. 3000 m |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 5 % ... 95 % |
| Shock (operation) | 10g |
| Vibration (operation) | 2g (0 Hz ... 200 Hz) |
| UL specifications | |
| Maximum Surge Current per Phase | 100 kA |
| Mounting type | DIN rail mounting with additional retaining screw |
| Mounting position | As desired on 35 mm DIN rail in acc. with EN 60715 |
| Item number | 2801065 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL18 |
| Product key | CL1151 |
| GTIN | 4046356726788 |
| Weight per piece (including packing) | 142.33 g |
| Weight per piece (excluding packing) | 142.33 g |
| Customs tariff number | 85363010 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27171292 |
| ECLASS-15.0 | 27171292 |
ETIM
| ETIM 9.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121620 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1- 2 - Wiring bridge 2809209
-
MPB 18/1-12 - Wiring bridge 2748593
-
FBS 2-18 - Plug-in bridge 2801068
-
TSD-M 6NM - Torque screwdriver 1212226
-
TSD-M 3NM - Torque screwdriver 1212225
-
SZS 0,8X4,0 VDE - Screwdriver 1212508
-
SF-BIT-SL 1,0X4,0-70 - Screw insert 1212754
-
SF-BIT-SL 1,2X6,5-70 - Screw insert 1212577
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SZS 1,0X6,5 VDE - Screwdriver 1205079
Your advantages
Separate field and house wire termination
Tool-free field wire disconnect and test point
IP20 touch safe when connected
Coding when protective plug is inserted for the first time
Tested for railway applications
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057