Login
Products
Products Overview
Technologies
Configure and develop products
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
Catalogs
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Housing - HC-B 16-SML-84/O2M32
Dimensional drawing; h = 84 mm
Housing - HC-B 16-SML-84/O2M32
1646308
HEAVYCON box mounting base B16, with single locking latch, height 84 mm, with support 2x M32
Product Details
Technical Data
Notes
General
For contact inserts HC-B16, BB32, BBB40, D40, DD72, HS6, M, K
Product properties
Type
B16
Product type
Housing with locking latch
Application
Standard
No. of cable outlets
2
Type of the screw connection
2x M32
Housing type
Box mounting bases
Locking type
with single locking latch
Shielded
no
Cable outlet
lateral
Pg screw connection
none
Dimensions
Dimensional drawing
Width
57 mm
Height
84 mm
Length
117 mm
Material specifications
Sealing material
NBR
Housing surface material
Powder-coated, gray
Material grip body interlock
PA
Locking latch material
Stainless steel, handle: PA
Housing material
die-cast aluminum
Ambient conditions
Degree of protection
IP65
Ambient temperature (operation)
-40 °C ... 125 °C
Mechanical properties
Mechanical data
Type of the screw connection
2x M32
Locking type
Latch
Commercial Data
Item number
1646308
Packing unit
10 pc
Minimum order quantity
10 pc
Sales Key
BF7AAC
Product Key
BF7AAC
Catalog Page
Page 512 (C-4-2013)
GTIN
4017918954932
Weight per Piece (including packing)
453.9 g
Weight per Piece (excluding packing)
444.97 g
Customs tariff number
85389099
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27440202
ECLASS-10.0.1
27440202
ECLASS-11.0
27440202
ETIM
ETIM 7.0
EC000437
UNSPSC
UNSPSC 21.0
31261501
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Compatible Products
Accessories
Cable gland
G-INS-M32-M68N-PNES-GY - 1411127
Cable gland
G-INS-M32-M68N-PNES-BK - 1411136
Cable gland
G-INS-M32-M68N-NNES-S - 1411166
Cable gland
HC-M-KV-M32(19-27) - 1646010
Cable gland
G-INSEC-M32-M68N-NCRS-S - 1411191
Cable gland
HC-M-KV-Z-M32 - 1646162
Cable gland
HC-M-KV-T-M32 - 1646201
Reducing adapter
REDUC-M-KV-M32/M25 - 1647637
Extension adapter
ENLAR-M-KV-M32/M40 - 1647682
Screw plug
HC-M-BS-M32 - 1645862