Cable gland - G-INS-M32-M68N-NNES-S
1411166

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 15 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: silver, with O-ring


Product Details




Product type Full screw connection
No. of conductors 1
Manufacturer BIMED
Manufacturer Designation BMBC-E4
Shielded no
Execution of the strain relief A

Category of shock impact 6

Degree of protection IP69 (DIN EN 60529 / IEC 60529)
IP68 (5 bar, 30 min.)
IP66
Degree of protection 4X
Ambient temperature (operation) -40 °C ... 100 °C (static)

Dimensional drawing
Length 43 mm
Length of the connecting thread 8 mm
Hole diameter 32.1 mm ... 32.3 mm
Wrench size, union nut 34 mm
Wrench size, support 34 mm
Hexagon angular dimension 37 mm
Thread type connection side M32 x 1.5
Thread pitch 1.5 mm

Color silver
Material, insert Polyamide 6
Cable seal material CR
O-ring material Perbunan
Cable gland material Nickel-plated brass

Cable structure
External cable diameter 15 mm ... 21 mm
17 mm ... 21 mm (for UL 514 B)
Ambient conditions
Halogen-free no

Assembly instructions 1) Mount screw connection support in the housing using the correct torque 2) Insert cable 3) Tighten union nut using the correct torque

Item number 1411166
Packing unit 5 pc
Minimum order quantity 5 pc
Sales Key BF7DAX
Product Key BF7DAX
Catalog Page Page 688 (C-2-2019)
GTIN 4046356923002
Weight per Piece (including packing) 86.54 g
Weight per Piece (excluding packing) 85.9 g
Customs tariff number 74198090
Country of origin TR


ECLASS

ECLASS-9.0 27144432
ECLASS-10.0.1 27144432
ECLASS-11.0 27144432

ETIM

ETIM 8.0 EC000441

UNSPSC

UNSPSC 21.0 39121300

DNV

Approval ID: TAE00003WY

UL Listed

Approval ID: E199260

cUL Listed

Approval ID: E199260

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products