Screw plug - HC-M-BS-M32
1645862

Screw plug, cable gland material: Nickel-plated brass, connecting thread: M32 x 1.5, color: silver


Product Details




Product type Plug for cable screw gland

Dimensional drawing
Length 10.5 mm
Length of the connecting thread 7 mm
Length without connecting thread 3.5 mm
Connecting thread diameter 32 mm
Wrench size, union nut 35 mm
Hexagon angular dimension 39 mm
Thread type connection side M32 x 1.5
Thread pitch 1.5 mm

Color silver
Housing surface material Nickel
O-ring material NBR
Cable gland material Nickel-plated brass

Ambient conditions
Halogen-free no

Ambient conditions
Degree of protection IP68
Ambient temperature (operation) -20 °C ... 80 °C

Item number 1645862
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF7DZX
Product Key BF7DZX
Catalog Page Page 702 (C-2-2019)
GTIN 4017918951115
Weight per Piece (including packing) 24.6 g
Weight per Piece (excluding packing) 24.2 g
Customs tariff number 74198090
Country of origin DE


ECLASS

ECLASS-10.0.1 23111190
ECLASS-9.0 23111190
ECLASS-11.0 23111190

ETIM

ETIM 8.0 EC000032

UNSPSC

UNSPSC 21.0 31261500

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”