HC-B 16-TMB-100/O1STM32G-EUA
-
Housing
1604405
HEAVYCON ADVANCE for increased environmental requirements, sleeve housing B16, with bayonet locking, height 100 mm, with 1xM32 thread, straight cable outlet
Product details
General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K |
Product type | Housing with bayonet locking |
Housing type | Sleeve housing |
Application | increased environmental requirements |
Type | B16 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M32 |
Shielded | no |
Cable outlet | straight |
Pg screw connection | none |
Dimensional drawing |
|
Width | 57 mm |
Height | 100 mm |
Length | 152 mm |
Installation dimensions | |
Width of the assembly cutout | 35 mm |
Length of the assembly cutout | 86 mm |
Seal material | Viton |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | Powder-coated, black |
Locking latch material | High-grade steel, handle: PA-GF |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M32 |
Locking type | Screw |
Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. |
Item number | 1604405 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | AF7AAA |
Product key | AF7AAA |
GTIN | 4017918948085 |
Weight per piece (including packing) | 394.3 g |
Weight per piece (excluding packing) | 394.3 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440202 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-BF-SET - Panel-mount flange 1604654
-
HC-B 16-TMB-SD-IP65 - Protective cover 1690956
-
G-INS-M32-M68N-PNES-GY - Cable gland 1411127
-
G-INS-M32-M68N-PNES-BK - Cable gland 1411136
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
HC-M-KV-M32(19-27) - Cable gland 1646010
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
HC-M-KV-Z-M32 - Cable gland 1646162
-
HC-M-KV-T-M32 - Cable gland 1646201
-
REDUC-M-KV-M32/M25 - Reducing adapter 1647637
-
ENLAR-M-KV-M32/M40 - Extension adapter 1647682
-
HC-M-BS-M32 - Screw plug 1645862
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand