Profile - UM-ALU 4-100,5 PROFILE 235
2200941

Press-drawn section housings, Screw mounting, Basic profile, color: aluminum color, profile width (internal): 100.5 mm, profile width (external): 105 mm, length: 235 mm, depth: 29.4 mm

This product needs further products for operation. Mandatory Accessories

Product Details




Product type Component housing lower part
Type Basic profile
Housing type Press-drawn section housings
Ventilation openings present no
Housing series UM-ALU

Dimensional drawing
Depth 29.4 mm
Depth from top edge of DIN rail 25.5 mm
Length 235 mm
External dimensions
Profile width (external) 105 mm
Internal dimensions
Profile width (internal) 100.5 mm
PCB design
PCB thickness 1.44 mm ... 2 mm

Color aluminum color
Surface characteristics anodized
Housing material Aluminum

Ambient conditions
Max. IP code to attain IP40
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Number of PCB holders 3
Type of PCB mount Slot
PCB surface 21634 mm² ... 23162 mm² (TOP in conjunction with side elements COVER…AL)
22526 mm² ... 23136 mm² (BOTTOM in conjunction with side elements COVER…AL)
21634 mm² ... 23162 mm² (TOP in conjunction with side elements COVER…PA)
22641 mm² ... 23162 mm² (BOTTOM in conjunction with side elements COVER…PA)
Thickness of the PCB 1.44 mm ... 2 mm

Mounting type Screw mounting
Mounting position parallel to the DIN rail

Type of packaging packed in cardboard
Outer packaging type Carton

Item number 2200941
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key ACHDFA
Product Key ACHDFA
Catalog Page Page 744 (C-1-2013)
GTIN 4046356716406
Weight per Piece (including packing) 281.1 g
Weight per Piece (excluding packing) 281.1 g
Country of origin DE


ECLASS

ECLASS-9.0 27182701
ECLASS-10.0.1 27182701
ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
Available in overall widths of 75 mm and 105 mm
EMC protection