Lateral element - UM-ALU 4-100,5 COVERLID 45 AL
2201759

Press-drawn section housings, Screw mounting, Side elements (left and right) incl. snap-on foot and screws for profile cover UM-ALU 4 AU..L.., color: aluminum color, width: 105.4 mm, height: 2 mm, depth: 58.5 mm


Product Details




Product type Panel mounting base side part
Type Side elements (left and right) incl. snap-on foot and screws for profile cover UM-ALU 4 AU..L..
Housing type Press-drawn section housings
Ventilation openings present no
Housing series UM-ALU

Width 105.4 mm
Height 2 mm
Depth 58.5 mm

Color aluminum color
Surface characteristics anodized
Housing material Aluminum

Ambient conditions
Max. IP code to attain IP40
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Mounting type Screw mounting
Tightening torque / speed Screw connection with header/profile cover: 0.8 Nm-1 Nm / rpm- rpm

Type of packaging packed in cardboard
Outer packaging type Carton

Item number 2201759
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key ACHDFC
Product Key ACHDFC
GTIN 4046356909051
Weight per Piece (including packing) 54.2 g
Weight per Piece (excluding packing) 52.35 g
Customs tariff number 76161000
Country of origin DE


ECLASS

ECLASS-9.0 27182701
ECLASS-10.0.1 27182701
ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
Available in overall widths of 75 mm and 105 mm
EMC protection