Press-drawn section housings, Screw mounting, Side elements (left and right) incl. snap-on foot and screws for basic profile, color: aluminum color, width: 105.4 mm, height: 2 mm, depth: 31 mm
Product Details
Product type
Panel mounting base side part
Type
Side elements (left and right) incl. snap-on foot and screws for basic profile
Housing type
Press-drawn section housings
Ventilation openings present
no
Housing series
UM-ALU
Width
105.4 mm
Height
2 mm
Depth
31 mm
Color
aluminum color
Surface characteristics
anodized
Housing material
Aluminum
Ambient conditions
Max. IP code to attain
IP40
Ambient temperature (operation)
-40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport)
-40 °C ... 55 °C
Ambient temperature (assembly)
-5 °C ... 100 °C
Mounting type
Screw mounting
Tightening torque / speed
Screw connection with the basic profile: 0.8 Nm-1 Nm / rpm- rpm
Type of packaging
packed in cardboard
Outer packaging type
Carton
Item number
2200951
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
ACHDFA
Product Key
ACHDFA
Catalog Page
Page 744 (C-1-2013)
GTIN
4046356716536
Weight per Piece (including packing)
41.4 g
Weight per Piece (excluding packing)
38.5 g
Customs tariff number
76161000
Country of origin
DE
ECLASS
ECLASS-9.0
27182701
ECLASS-10.0.1
27182701
ECLASS-11.0
27182701
ETIM
ETIM 8.0
EC002779
UNSPSC
UNSPSC 21.0
31261500
EAC
Approval ID: B.01687
China RoHS
Environmentally friendly use period: unlimited = EFUP-e