Press-drawn section housings, Screw mounting, Side elements (left and right) incl. snap-on foot and screws for profile cover UM-ALU 4 AU..L.., color: aluminum color, width: 105.4 mm, height: 2 mm, depth: 73.5 mm
Product Details
Product type
Panel mounting base side part
Type
Side elements (left and right) incl. snap-on foot and screws for profile cover UM-ALU 4 AU..L..
Housing type
Press-drawn section housings
Ventilation openings present
no
Housing series
UM-ALU
Width
105.4 mm
Height
2 mm
Depth
73.5 mm
Color
aluminum color
Surface characteristics
anodized
Housing material
Aluminum
Ambient conditions
Max. IP code to attain
IP40
Ambient temperature (operation)
-40 °C ... 105 °C (depending on power dissipation)