Connector element center, left housing with engagement pin, right opened without cover
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 26 - 12 | ||
Multi-conductor connection | 600 V | 20 A | 26 - 16 | |
Use group C | ||||
600 V | 20 A | 26 - 12 | ||
Multi-conductor connection | 600 V | 20 A | 26 - 16 | |
Use group D | ||||
600 V | 5 A | 26 - 12 | ||
Multi-conductor connection | 600 V | 5 A | 26 - 16 |