DNV
Approval ID: TAE000015DCSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 36 A | 20 - 8 | ||
C | ||||
600 V | 36 A | 20 - 8 |
IECEE CB Scheme
Approval ID: DE1-64372_B1_B2Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 40 A | 20 - 8 | ||
C | ||||
600 V | 40 A | 20 - 8 | ||
F | ||||
1000 V | 40 A | 20 - 8 |
VDE Zeichengenehmigung
Approval ID: 40043445Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 0.5 - 6 |