ZBF 8:UNBEDRUCKT
-
Zack Marker strip, flat
0808781
Zack Marker strip, flat, Strip, white (RAL 9010), unmarked, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 8 mm, Number of individual labels: 10, text field height: 8.15 mm, text field width: 5.15 mm
Product details
Compatible products
Your advantages
The ZBF zack marker strip system with flat marker groove is a marking solution for modular terminal blocks and electronics modules
Other pitches available on request
Unmarked marking strips can be custom-labeled with a plotter or by hand
The multi-section marking strips are easy to fit and can be easily separated if required