VAL-US-240/40/3+1-FM
-
Surge protection device
2910367
Surge protective device,UL Listed type 1 and IEC type 2, four channel with remote indicator contact for 240/415 V AC, 4-wire plus ground.
Product details
| Product family | VALVETRAB US |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| IEC power supply system | TN-S |
| TT | |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 4 |
| Surge protection fault message | Optical, remote indicator contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| Operating voltage | 5 V AC ... 250 V AC |
| 30 V DC | |
| Operating current | 5 mA AC ... 750 mA AC |
| 1 A DC | |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
| 4.5 Nm (25 mm² ... 35 mm²) | |
| Stripping length | 16 mm |
| Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
| Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
| Conductor cross-section AWG | 15 ... 2 |
| Connection method | Fork-type cable lug |
| Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
| Remote fault indicator contact | |
| Connection method | Plug-in/screw connection via COMBICON |
| Screw thread | M2 |
| Tightening torque | 0.25 Nm |
| Stripping length | 7 mm |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Dimensional drawing |
|
| Width | 71 mm |
| Height | 98.7 mm |
| Depth | 65.7 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 4 Div. |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6/PBT |
| Material group | I |
| Housing material | PA 6.6 |
| PBT |
| Mechanical data | |
| Open side panel | No |
| Mode of protection | L-N |
| N-PE | |
| Direction of action | 3L-N & N-GND |
| Nominal voltage UN | 240/415 V AC (TN-S) |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC (L-N) | 385 V AC |
| Maximum continuous operating voltage UC (L-PE) | 385 V AC |
| Maximum continuous operating voltage UC (N-PE) | 305 V AC |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Follow current interrupt rating Ifi (N-PE) | 100 A (305 V AC) |
| Short-circuit current rating ISCCR | 25 kA |
| Voltage protection level Up (L-N) | ≤ 1.8 kV |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Residual voltage Ures (L-N) | ≤ 1.8 kV (at In) |
| ≤ 1.6 kV (at 10 kA) | |
| ≤ 1.4 kV (at 5 kA) | |
| ≤ 1.3 kV (at 3 kA) | |
| Residual voltage Ures (L-PE) | ≤ 2.2 kV (at In) |
| ≤ 1.7 kV (at 10 kA) | |
| ≤ 1.5 kV (at 5 kA) | |
| ≤ 1.4 kV (at 3 kA) | |
| Residual voltage Ures (N-PE) | ≤ 0.4 kV (at In) |
| ≤ 0.25 kV (at 10 kA) | |
| ≤ 0.15 kV (at 5 kA) | |
| ≤ 0.1 kV (at 3 kA) | |
| TOV behavior at UT (L-N) | 415 V AC (5 s / withstand mode) |
| 440 V AC (120 min / withstand mode) | |
| TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| Max. backup fuse with branch wiring | 125 A (gG) |
| Ambient conditions | |
| Degree of protection | IP20 (only when all terminal points are used) |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
| UL specifications | |
| Maximum continuous operating voltage MCOV (L-L) | 750 V AC |
| Maximum continuous operating voltage MCOV (L-N) | 385 V AC |
| Maximum continuous operating voltage MCOV (L-G) | 385 V AC |
| Maximum continuous operating voltage MCOV (N-G) | 305 V AC |
| Short-circuit current rating (SCCR) | 200 kA |
| Voltage protection rating VPR (L-L) | 2500 V |
| Voltage protection rating VPR (L-N) | 1500 V |
| Voltage protection rating VPR (L-G) | 2000 V |
| Voltage protection rating VPR (N-G) | 1200 V |
| UL type | type 1 |
| Nominal discharge current In | 20 kA |
| Maximum Surge Current per Phase | 40 kA |
| Mode of protection | L-N |
| N-G | |
| L-G | |
| Nominal voltage | 240/415 V AC (Wye) |
| Power distribution system | Wye |
| Nominal frequency | 50/60 Hz |
| SPD Type | 1 |
| UL indicator/remote signaling | |
| Operating voltage | 125 V AC |
| AC operating current | 1 A AC |
| UL connection data | |
| Conductor cross-section AWG | 14 ... 2 |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 / EN 61643-11 |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2910367 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1 |
| Product key | CL132U |
| GTIN | 4055626445069 |
| Weight per piece (including packing) | 434.1 g |
| Weight per piece (excluding packing) | 406 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171202 |
| ECLASS-15.0 | 27171202 |
ETIM
| ETIM 9.0 | EC000941 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MPB F600X16/ 1GS - Wiring bridge 2818355
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-US-240/40-P - Type 1 surge protection plug 2910336
-
GDT-US-NG/40-P - Type 1 surge protection plug 2910342
Your advantages
With floating remote indication contact
Optical, mechanical status indication for the individual arresters
Multi-channel type 2 protective devices
Mechanical coding of all slots