The content you are viewing is tailored for India. View Content for United States | Choose Another Country

EO-CF/UT/S - Socket
0804032

Socket, with switch, Pin connector pattern type CF, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Product details









Compatible products