cULus Recognized
Approval ID: E118976-20230512Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
29.9 V | 0.5 A |
SMD male connector, nominal current: 0.5 A, test voltage: 500 V AC, number of positions: 60, pitch: 0.635 mm, color: black, contact surface: Au, contact connection type: Pin, mounting: SMD soldering
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
29.9 V | 0.5 A |
What makes the FS 0,635 board-to-board connector so special?
The extremely space-saving board-to-board connectors allow high-speed data transmission of up to 30 Gbps. Furthermore, additional currents of 0.5 A per contact can be transmitted. Therefore, it can be used flexibly and offers numerous possible applic... View more
The extremely space-saving board-to-board connectors allow high-speed data transmission of up to 30 Gbps. Furthermore, additional currents of 0.5 A per contact can be transmitted. Therefore, it can be used flexibly and offers numerous possible applications with 0.635 mm pitch.
View lessHow can the solder contacts on the FS 0,635 board-to-board connector be tested?
The contacts are routed under the housing, enabling automated optical inspection (AOI).
With which numbers of positions is the FS 0,635 board-to-board connector available?
The FS 0,635 board-to-board connector is available with the following numbers of positions: 20, 40, 60, and 80.