FS 0,635/ 20-FV-F-6,0 - SMD female connectors
1439169

SMD female connector, nominal current: 0.5 A, test voltage: 500 V AC, number of positions: 20, pitch: 0.635 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering

Product details









Compatible products



Your advantages

Design-in support during device development using MCAD/ECAD data and a free sample service
Cost and space savings with the comprehensive portfolio available in various stack heights
Easy mating with integrated keyways and tolerance compensation for error-free production
Absorption of tolerances and mechanical stresses for a secure connection due to the floating function
Unique combination: tolerance compensation through floating and very high data transmission possible in one connector