VIOK 1,5 - Initiator/actuator terminal block
2718015

cross section
pitch
connection method
Flow Pictogram
voltage Pictogram

Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The upper level contains the feed-through connections for the signal cable which can be labeled
This terminal block is a combination of a DIK ... and DOK ... terminal block where a single terminal block can be used for initiators and actuators
The PE connection is located in the lower level
The two middle terminal points supply potential to the initiator