Bridge - FB-150 METER 0201595

Cross connection rail, for fixed bridging of identical inputs and outputs, made of Cu, nickel-plated, 1 m long

Product Details




Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Maximum load current 41 A

Pitch 31 mm

Color silver
Material Copper
Coating tin-plated

Mounting type Screw mounting


Order Key 0201595
Packing unit 1 m
Minimum order quantity 1 m
Sales Key BE1
Catalog Page Page 95 (IF-2005)
GTIN 4017918098971
Weight per Piece (including packing) 55.0 GRM
Weight per Piece (excluding packing) 55.0 GRM
Customs tariff number 85369095