F-EV 12-P - Type 2 surge protection plug
1180140

CHARX protect basic: Replacement plug for surge protective devices from the VALVETRAB EV-T2 product range for the N-PE path.


Product Details




IEC test classification II
T2
EN type T2
IEC power supply system TN
TT
Type Male
Product type Replacement plug
Product family VALVETRAB MS
Number of positions 1
Surge protection fault message optical
Insulation characteristics
Overvoltage category III
Pollution degree 2

Nominal frequency fN 50 Hz (60 Hz)

Connection method pluggable

Dimensional drawing
Width 17.5 mm
Height 52.4 mm
Depth 55.4 mm
Horizontal pitch 1 Div.

Color light grey RAL 7035
Flammability rating according to UL 94 V-0
CTI value of material 600
Insulating material PA 6.6
Material group I
Housing material PA 6.6

Mode of protection N-PE
Direction of action N-PE
Nominal voltage UN 240/415 V AC (TN - only N-PE)
240/415 V AC (TT - only N-PE)
Nominal frequency fN 50 Hz (60 Hz)
Maximum continuous voltage UC 260 V AC
Residual current IPE ≤ 5 µA
Standby power consumption PC ≤ 1.5 mVA
Nominal discharge current In (8/20) µs 20 kA
Maximum discharge current Imax (8/20) µs 40 kA
Follow current interrupt rating Ifi 100 A (260 V)
Voltage protection level Up ≤ 1.5 kV
Residual voltage Ures ≤ 0.4 kV (at In)
≤ 0.25 kV (at 10 kA)
≤ 0.15 kV (at 5 kA)
≤ 0.1 kV (at 3 kA)
Front of wave sparkover voltage at 6 kV (1.2/50) µs ≤ 1.5 kV
TOV behavior at UT 1200 V AC (200 ms / withstand mode)
Response time tA ≤ 100 ns

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 80 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %
Shock (operation) 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z)
Vibration (operation) 5g (10 ... 500 Hz / 2.5 h / X, Y, Z)

Standards/specifications IEC 61643-11
Standards/specifications EN 61643-11

Mounting type on base element

Item number 1180140
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key CL1321
GTIN 4063151215248
Weight per Piece (including packing) 39.56 g
Weight per Piece (excluding packing) 35.63 g
Customs tariff number 85363030
Country of origin DE


ECLASS

ECLASS-9.0 27130890
ECLASS-11.0 27130890

ETIM

ETIM 8.0 EC002496

UNSPSC

UNSPSC 21.0 39121600

KEMA-KEUR

Approval ID: 71-113416

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

Uninterrupted continuation of the charging process with a protected power supply
Additional protection for the connected electric vehicle
High system availability, thanks to a high-performance protective circuit
Easy insulation measurement and simple replacement during servicing with consistently pluggable protective devices
No mismatching of plugs, thanks to mechanical coding