PTTBS 2,5/2P BU - Double-level terminal block
3211261

cross section
connection method
Flow Pictogram
voltage Pictogram

Double-level terminal block, nom. voltage: 800 V, nominal current: 22 A, number of connections: 4, connection method: Push-in / plug connection, Rated cross section: 2.5 mm2, 1st and 2nd level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The compact design and front connection enable wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors