CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 65 A | 24 - 6 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 65 A | 24 - 6 | ||
Multi-conductor connection | 600 V | 65 A | 20 - 10 | |
C | ||||
600 V | 65 A | 24 - 6 | ||
Multi-conductor connection | 600 V | 65 A | 20 - 10 |
ATEX
Approval ID: KEMA98ATEX1786UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Type examination certificate | 1100 V | 57 A | 0.5 - 10 |
EAC Ex
Approval ID: RU C-DE.Ax07.B.03227IECEx
Approval ID: IECEx KEM 06.0029UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1100 V | 57 A | 0.5 - 10 |
CCC
Approval ID: 2020322313000623UKCA-EX
Approval ID: DEKRA 21UKEX0307UEAC Ex
Approval ID: KZ 7500525010101950UL Comp Hazloc CA US
Approval ID: UL US CA L 192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 65 A | 24 - 6 |