PCB plug - TPC 16/ 8-ST-10,16 1715235

PCB connector, nominal cross section: 16 mm2, color: green, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Silver, type of contact: Female connector, number of potentials: 8, Number of rows: 1, Number of positions per row: 8, number of connections: 16, product range: TPC 16/..-ST, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 50 °, Locking clip: - without locking clip, plug-in system: POWER COMBICON 16, Locking: without, mounting: without, type of packaging: packed in cardboard


Product Details




Type Standard
Number of positions 8
Number of connections 16
Number of levels 1
Connector system POWER COMBICON 16
Mounting flange without
Number of potentials 8

Maximum load current 76 A
Rated voltage (II/2) 1000 V
Rated voltage (III/2) 1000 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 8 kV
Nominal voltage UN 1000 V
Nominal current IN 76 A
Nominal current IN 76 A

Connection technology
Type Standard
Connector system POWER COMBICON 16
Nominal cross section 16 mm²
Type of contact Female connector
Interlock
Locking type without
Mounting flange without
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.75 mm² ... 16 mm²
Conductor cross section flexible 0.75 mm² ... 16 mm²
Conductor cross section AWG 18 ... 6
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 16 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 16 mm² (Only in connection with CRIMPFOX 16 S)
2 conductors with same cross section, solid 0.75 mm² ... 6 mm²
2 conductors with same cross section, flexible 0.75 mm² ... 6 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 4 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Cylindrical gauge a x b / diameter - / 6.4 mm
Stripping length 18 mm
Torque 1.7 Nm ... 1.8 Nm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Silver-plated strip
Metal surface terminal point (top layer) Silver (4 - 8 µm Ag)
Metal surface contact area (top layer) Silver (4 - 8 µm Ag)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Width 81.12 mm
Height 51.4 mm
Installed height 51.4 mm
Length 54.9 mm
Pitch 10.16 mm

Drive form screw head Slotted (L)

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Electrical properties
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 5 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 8 mm
minimum creepage distance (II/2) 5 mm

Type of packaging packed in cardboard


Order Key 1715235
Packing unit 20 pc
Minimum order quantity 20 pc
Sales Key AAB
Catalog Page Page 556 (C-1-2013)
GTIN 4046356103305
Weight per Piece (including packing) 190.6 GRM
Weight per Piece (excluding packing) 190.6 GRM
Customs tariff number 85366990
Country of origin IN



EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 60 A 60 A
AWG/kcmil 20 mm² 20 mm²
Min. cross section 4 mm² 4 mm²
Max. cross section

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Potentials can be easily looped through – ideal for BUS applications