PCB plug - DFMC 0,5/14-ST-2,54-RF
1715748

PCB connector, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Gold, type of contact: Female connector, number of potentials: 28, Number of rows: 2, Number of positions per row: 14, number of connections: 28, product range: DFMC 0,5/..-ST-RF, pitch: 2.54 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: MICRO COMBICON - DFMC 0,5, Locking: Snap-in locking, mounting: Self-locking flange, type of packaging: packed in cardboard


Product Details




Number of positions 14
Number of connections 28
Number of rows 2
Connector system MICRO COMBICON - DFMC 0,5
Number of potentials 28

Nominal current IN 6 A

Connection technology
Type Standard
Connector system MICRO COMBICON - DFMC 0,5
Nominal cross section 0.5 mm²
Type of contact Female connector
Interlock
Locking type Snap-in locking
Mounting flange Self-locking flange
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.14 mm² ... 0.5 mm²
Conductor cross section flexible 0.14 mm² ... 0.5 mm²
Conductor cross section AWG 26 ... 20
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 0.34 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.14 mm² ... 0.25 mm²
Cylindrical gauge a x b / diameter - / 1.2 mm
Stripping length 7 mm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Selective coating
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Nickel (1 - 3 µm Ni)
Metal surface contact area (top layer) Gold (0.25 Au)
Metal surface contact area (middle layer) Nickel (2 - 3 µm Ni)
Material data - housing
Housing color black (9005)
Insulating material LCP
Insulating material group IIIa
CTI according to IEC 60112 175
Flammability rating according to UL 94 V0
Material data – actuating element
Insulating material LCP
Insulating material group IIIa
CTI according to IEC 60112 175
Flammability rating according to UL 94 V0

Dimensional drawing
Width 38.06 mm
Height 10.5 mm
Length 14.4 mm
Pitch 2.54 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm² / solid / > 10 N
0.14 mm² / flexible / > 10 N
0.5 mm² / solid / > 20 N
0.5 mm² / flexible / > 20 N
Insertion and withdrawal forces
Result Test passed
No. of cycles 100
Insertion strength per pos. approx. 2 N
Withdraw strength per pos. approx. 1 N
Contact holder in insert
Specification IEC 60512-15-1:2008-05
Result Test passed
Test force per pos. 20 N
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 500 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60,1 - 500 Hz)
Test duration per axis 2 h
Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 2.95 kV
Contact resistance R1 2.7 mΩ
Contact resistance R2 2.9 mΩ
Contact resistance R2 2nd level 3.1 mΩ
Insertion/withdrawal cycles 100
Insulation resistance, neighboring positions > 5 MΩ
Climatic test
Specification DIN 50018:2013-05
Corrosive stress 1.0 dm3 SO2 on 300 dm3/40 °C/3 cycles
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 1.39 kV
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Electrical properties
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
Contact resistance 2.7 mΩ
Pollution degree 2
Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 16
Temperature cycles
Specification IEC 60999-1:1999-11
Result Test passed
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group IIIa
Comparative tracking index (IEC 60112:2003-01) CTI 175
Rated insulation voltage (III/3) 32 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 1.3 mm
Rated insulation voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.6 mm
Rated insulation voltage (II/2) 160 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 1.6 mm

Type of packaging packed in cardboard


Order Key 1715748
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626446851
Weight per Piece (including packing) 7.6 GRM
Weight per Piece (excluding packing) 2.2 GRM
Customs tariff number 85366990
Country of origin PL



VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 6 A
AWG/kcmil 0.14-.5
Min. cross section 0.14 mm²
Max. cross section 0.5 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 6 A
AWG/kcmil 0.14-.5
Min. cross section 0.14 mm²
Max. cross section 0.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 150 V 50 V
Nominal current IN 6 A 6 A
AWG/kcmil 0.14-.5 0.14-.5
Min. cross section 26 mm² 26 mm²
Max. cross section 20 mm² 20 mm²

Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Optimized for tight installation situations: operation and conductor connection from one direction
Intuitive locking mechanism prevents accidental disconnection