PCB header - PC 6/ 5-GL3-7,62 1717036

PCB header, nominal cross section: 6 mm2, color: black, nominal current: 41 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 5, Number of rows: 1, Number of positions per row: 5, number of connections: 5, product range: PC 6/..-GL3, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, plug-in system: POWER COMBICON 6, Pin connector pattern alignment: Standard, Locking: Snap-in locking, mounting: Self-locking flange, type of packaging: packed in cardboard


Product Details





Thermal test | Test group C
Tested number of positions 6
Specification IEC 60512-5-1:2002-02
Electrical properties
Rated surge voltage (III/2) 6 kV
Pollution degree 2
Contact resistance 0.5 mΩ
Rated voltage (III/2) 630 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (III/3) 8 mm
minimum clearance value - non-homogenous field (III/3) 5.5 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 5.5 mm
minimum creepage distance (III/2) 3.2 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 5 mm
Rated surge voltage (II/2) 6 kV
Rated insulation voltage (III/3) 630 V
Rated insulation voltage (III/2) 630 V
Specification IEC 60664-1:2007-04
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (III/3) 6 kV
Rated surge voltage (III/2) 6 kV
Temperature cycles
Specification IEC 60999-1:1999-11
Result Test passed

Nominal current IN 41 A

Type of packaging packed in cardboard

Durability test
Contact resistance R2 0.5 mΩ
Contact resistance R1 0.5 mΩ
Impulse withstand voltage at sea level 7.3 kV
Specification IEC 60512-9-1:2010-03
Insulation resistance, neighboring positions > 5 MΩ
Insertion/withdrawal cycles 25
Climatic test
Thermal stress 100 °C/168 h
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Power-frequency withstand voltage 3.31 kV
Specification ISO 6988:1985-02
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Vibration test
Amplitude 0.35 mm (10 - 60.1 Hz)
Test duration per axis 2.5 h
Frequency 10 - 150 - 10 Hz
Specification IEC 60068-2-6:2007-12
Sweep speed 1 octave/min
5 g (60.1 - 150 Hz)

Dimensional drawing
Hole diameter 1.7 mm
Installed height 13.5 mm
Pin dimensions 0.8 x 1 mm
Length 28.2 mm
Length of the solder pin 2.6 mm
2.6 mm
Pitch 7.62 mm
Height 16.1 mm
Width 46.12 mm

Contact holder in insert
Test force per pos. 20 N
Specification IEC 60512-15-1:2008-05
Result Test passed
Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Insertion and withdrawal forces
No. of cycles 25
Withdraw strength per pos. approx. 10 N
Insertion strength per pos. approx. 11 N
Result Test passed
Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 0.75 mm2 / solid / > 30 N
0.75 mm2 / flexible / > 30 N
10 mm2 / solid / > 90 N
6 mm2 / flexible / > 80 N
Specification IEC 60999-1:1999-11
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Material data - housing
Insulating material group I
CTI according to IEC 60112 600
Housing color black (9005)
Insulating material PA GF
Flammability rating according to UL 94 V0
Material data - contact
Contact material Cu alloy
Metal surface soldering area (middle layer) Nickel (1.3 - 3 µm Ni)
Surface characteristics Tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (2 - 4 µm Sn)
Metal surface contact area (middle layer) Nickel (1.3 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (2 - 4 µm Sn)

Number of positions 5
Number of potentials 5
Number of levels 1
1
Number of connections 5
Connector system POWER COMBICON 6
Pin layout Linear pinning
Mounting flange Self-locking flange


Order Key 1717036
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key AAB
GTIN 4055626529646
Weight per Piece (including packing) 14.6 GRM
Weight per Piece (excluding packing) 14.6 GRM
Customs tariff number 85366930
Country of origin CN



VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A

EAC

cULus Recognized

Approval Specification Data
Usegroup B C D F
Nominal voltage UN 300 V 300 V 600 V 600 V
Nominal current IN 35 A 35 A 5 A 35 A

Your advantages

Increased touch protection in the pin connector pattern for maximum safety even when not plugged in
Intuitive locking mechanism prevents accidental disconnection
Easy PCB replacement thanks to plug-in modules
Well-known mounting principle allows worldwide use