PCB header - MCV 1,5/13-G-3,5-RN 1731594

PCB header, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 13, Number of rows: 1, Number of positions per row: 13, number of connections: 13, product range: MCV 1,5/..-G-RN, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, plug-in system: MINI COMBICON, Pin connector pattern alignment: Standard, Locking: Snap-in locking, mounting: Engagement nose, type of packaging: packed in cardboard


Product Details





Thermal test | Test group C
Tested number of positions 20
Specification IEC 60512-5-1:2002-02
Electrical properties
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Contact resistance 1.6 mΩ
Rated voltage (III/2) 160 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (III/3) 2.5 mm
minimum clearance value - non-homogenous field (III/3) 1.5 mm
Insulating material group IIIa
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.6 mm
Comparative tracking index (IEC 60112:2003-01) CTI 225
minimum creepage distance (II/2) 2.5 mm
Rated surge voltage (II/2) 2.5 kV
Rated insulation voltage (III/3) 160 V
Rated insulation voltage (III/2) 160 V
Specification IEC 60664-1:2007-04
Rated insulation voltage (II/2) 250 V
Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV

Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated voltage (II/2) 250 V
Nominal current IN 8 A
8 A
Maximum load current 8 A
Rated surge voltage (II/2) 2.5 kV
Nominal voltage UN 160 V
Rated voltage (III/2) 160 V

Type of packaging packed in cardboard

Durability test
Contact resistance R2 1.8 mΩ
Contact resistance R1 1.6 mΩ
Impulse withstand voltage at sea level 2.95 kV
Specification IEC 60512-9-1:2010-03
Insulation resistance, neighboring positions > 5 MΩ
Insertion/withdrawal cycles 25
Climatic test
Thermal stress 100 °C/168 h
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Power-frequency withstand voltage 1.39 kV
Specification ISO 6988:1985-02
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Vibration test
Amplitude 0.35 mm (10 - 60.1 Hz)
Test duration per axis 2.5 h
Frequency 10 - 150 - 10 Hz
Specification IEC 60068-2-6:2007-12
Sweep speed 1 octave/min
5 g (60.1 - 150 Hz)

Dimensional drawing
Hole diameter 1.2 mm
Installed height 9.2 mm
Pin dimensions 0.8 x 0.8 mm
Length 7.25 mm
Length of the solder pin 3.4 mm
3.4 mm
Pitch 3.5 mm
Height 12.6 mm
Width 49.7 mm

Contact holder in insert
Test force per pos. 26 N
Specification IEC 60512-15-1:2008-05
Result Test passed
Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Insertion and withdrawal forces
No. of cycles 25
Withdraw strength per pos. approx. 6 N
Insertion strength per pos. approx. 8 N
Result Test passed
Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm2 / solid / > 10 N
0.14 mm2 / flexible / > 10 N
1.5 mm2 / solid / > 40 N
1.5 mm2 / flexible / > 40 N
Specification IEC 60999-1:1999-11
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Material data - housing
Insulating material group IIIa
CTI according to IEC 60112 225
Housing color green (6021)
Insulating material PBT
Flammability rating according to UL 94 V0
Material data - contact
Contact material Cu alloy
Metal surface soldering area (middle layer) Nickel (1 - 3 µm Ni)
Surface characteristics Tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (3 - 5 µm Sn)
Metal surface contact area (middle layer) Nickel (1 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (3 - 5 µm Sn)

Number of positions 13
Type Standard
Number of potentials 13
Number of levels 1
Number of connections 13
Connector system MINI COMBICON
Pin layout Linear pinning
Mounting flange Engagement nose


Order Key 1731594
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key AAA
Catalog Page Page 227 (C-1-2013)
GTIN 4046356159203
Weight per Piece (including packing) 3.4 GRM
Weight per Piece (excluding packing) 3.0 GRM
Customs tariff number 85366930
Country of origin DE



VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 8 A 8 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Well-known mounting principle allows worldwide use
Intuitive locking mechanism prevents accidental disconnection
Vertical connection enables multi-row arrangement on the PCB
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies