CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 300 V | 25 A | 28 - 12 | ||
| only with cover | 600 V | 25 A | 28 - 12 | |
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 26 - 10 | ||
| lower level | 26 - 12 | |||
| C | ||||
| 600 V | 30 A | 26 - 10 | ||
| lower level | 26 - 12 | |||