Network cable - NBC-MSD SCO/.../...
1408713

Network cable, Ethernet CAT5 (100 Mbps), 4-position, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on free cable end, cable length: Free input (0.2 ... 40.0 m)


Product Details




General Further products with fixed cable length can be found in the accessories section

Product type Data cable preassembled
Number of positions 4
Application Standard
No. of cable outlets 1
Shielded yes
Coding D - data

Bus system Ethernet
Signal type/category Ethernet CAT5 (IEC 11801), 100 Mbps

Status display No
Status display present No

Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A (Plug/socket in accordance with IEC 61076-2-101, cable technical data is to be observed)
Transmission medium Copper

Color Handle area black
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Header 1
Type Plug straight M12 SPEEDCON / IP67
Number of positions 4
Coding type D (Data)
Handle color black
Material CuZn (Contact)
Ni/Au (Contact surface)
PA (Contact carriers)
TPU, hardly inflammable, self-extinguishing (Grip)
Zinc die-cast, nickel-plated (Screw connection)
Insertion/withdrawal cycles ≥ 100
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Tightening torque 0.4 Nm
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 90 °C
Head 2
Type free cable end

Cable length Free input (0.2 ... 40.0 m)
Ethernet flexible CAT5, 2-pair [93E]
Dimensional drawing
Shielded yes
UL AWM Style 20963 (80°C/30 V)
Cable weight 42 kg/km
Cable type Ethernet flexible CAT5, 2-pair
Short symbol 02YS(ST)C11Y
Cable type (abbreviation) 93E
Signal type/category Ethernet CAT5 (IEC 11801), 100 Mbps
Cable structure 2x2xAWG26/7; SF/UTP
External cable diameter 6.4 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021
Thickness, outer sheath 1.2 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 2x 2x 0.14 mm²
Material wire insulation Foamed PE
Wire diameter incl. insulation 0.98 mm
Single wire, color white/orange-orange, white/green-green
Twisted pairs 2 cores to the pair
Overall twist Two pairs with two fillers to the core
Shielding Aluminum-coated foil, tinned copper braided shield
Optical shield covering 70 %
Current carrying capacity of cable 2 A (according to DIN VDE 0891-1)
Nominal voltage, cable ≤ 100 V (Peak value, not for high-power applications)
Test voltage Core/Core 700 V (50 Hz, 1 min.)
Test voltage Core/Shield 700 V (50 Hz, 1 min.)
Cable insulation resistance ≥ 500 MΩ*km
Coupling resistance ≤ 100.00 mΩ/m (at 10 MHz)
Wave impedance 100 Ω ±5 Ω (at 100 MHz)
Loop resistance ≤ 290.00 Ω/km
Cable capacity approx. 45 nF/km (at 1 kHz)
Signal runtime 5.3 ns/m
Tensile strength ≤ 80 N
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Damping 3.2 dB (with 1 MHz)
6 dB (at 4 МHz)
9.5 dB (at 10 MHz)
12.1 dB (at 16 MHz)
13.6 dB (at 20 МHz)
17.1 dB (at 31.25 МHz)
24.8 dB (at 62.5 МHz)
32 dB (at 100 MHz)
Near end crosstalk attenuation (NEXT) 65.3 dB (with 1 MHz)
56.3 dB (at 4 МHz)
50.3 dB (at 10 MHz)
47.2 dB (at 16 MHz)
45.8 dB (at 20 МHz)
42.9 dB (at 31.25 МHz)
38.4 dB (at 62.5 МHz)
35.3 dB (at 100 MHz)
Power-summated near end crosstalk attenuation (PSNEXT) 62.3 dB (with 1 MHz)
53.3 dB (at 4 МHz)
47.3 dB (at 10 MHz)
44.2 dB (at 16 MHz)
42.8 dB (at 20 МHz)
39.9 dB (at 31.25 МHz)
35.4 dB (at 62.5 МHz)
32.3 dB (at 100 MHz)
Return loss (RL) 23 dB (at 4 МHz)
24.1 dB (at 8 МHz)
25 dB (at 10 MHz)
25 dB (at 16 MHz)
25 dB (at 20 МHz)
23.6 dB (at 31.25 МHz)
21.5 dB (at 62.5 МHz)
20.1 dB (at 100 MHz)
Halogen-free according to IEC 60754-1
Resistance to oil according to EN 60811-2-1
Flame resistance according to IEC 60332-1-2
in acc. to UL VW1
Ambient temperature (operation) -20 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
Cable weight 42 kg/km
UL AWM Style 20963 (80°C/30 V)
Number of positions 4
Shielded yes
Cable type Ethernet flexible CAT5, 2-pair [93E]
Signal runtime 5.3 ns/m
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 2x 2x 0.14 mm²
Wire diameter incl. insulation 0.98 mm
External cable diameter 6.4 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021
Conductor material Bare Cu litz wires
Material wire insulation Foamed PE
Single wire, color white/orange-orange, white/green-green
Thickness, outer sheath 1.2 mm
Twisted pairs 2 cores to the pair
Overall twist Two pairs with two fillers to the core
Optical shield covering 70 %
Insulation resistance ≥ 500 MΩ*km
Coupling resistance ≤ 100.00 mΩ/m (at 10 MHz)
Loop resistance ≤ 290.00 Ω/km
Wave impedance 100 Ω ±5 Ω (at 100 MHz)
Cable capacity approx. 45 nF/km (at 1 kHz)
Nominal voltage, cable ≤ 100 V (Peak value, not for high-power applications)
Test voltage Core/Core 700 V (50 Hz, 1 min.)
Test voltage Core/Shield 700 V (50 Hz, 1 min.)
Current carrying capacity of cable 2 A (according to DIN VDE 0891-1)
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Tensile strength ≤ 80 N
Near end crosstalk attenuation (NEXT) 65.3 dB (with 1 MHz)
56.3 dB (at 4 МHz)
50.3 dB (at 10 MHz)
47.2 dB (at 16 MHz)
45.8 dB (at 20 МHz)
42.9 dB (at 31.25 МHz)
38.4 dB (at 62.5 МHz)
35.3 dB (at 100 MHz)
Power-summated near end crosstalk attenuation (PSNEXT) 62.3 dB (with 1 MHz)
53.3 dB (at 4 МHz)
47.3 dB (at 10 MHz)
44.2 dB (at 16 MHz)
42.8 dB (at 20 МHz)
39.9 dB (at 31.25 МHz)
35.4 dB (at 62.5 МHz)
32.3 dB (at 100 MHz)
Return loss (RL) 23 dB (at 4 МHz)
24.1 dB (at 8 МHz)
25 dB (at 10 MHz)
25 dB (at 16 MHz)
25 dB (at 20 МHz)
23.6 dB (at 31.25 МHz)
21.5 dB (at 62.5 МHz)
20.1 dB (at 100 MHz)
Shield attenuation 3.2 dB (with 1 MHz)
6 dB (at 4 МHz)
9.5 dB (at 10 MHz)
12.1 dB (at 16 MHz)
13.6 dB (at 20 МHz)
17.1 dB (at 31.25 МHz)
24.8 dB (at 62.5 МHz)
32 dB (at 100 MHz)
Halogen-free according to IEC 60754-1
Flame resistance according to IEC 60332-1-2
in acc. to UL VW1
Resistance to oil according to EN 60811-2-1
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-20 °C ... 80 °C (Cable, flexible installation)
Ambient temperature (installation) -20 °C ... 80 °C
Note This item is a network cable with a freely selectable cable type. The technical data for all possible cable types is listed in the table below.
Cable structure
Cable type Ethernet flexible CAT5, 2-pair
Signal type/category Ethernet CAT5 (IEC 11801), 100 Mbps

Degree of protection IP65
IP67
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 85 °C (M12 connector)

M12
Standards/specifications IEC 61076-2-101

Item number 1408713
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CJI
Catalog Page Page 399 (C-2-2019)
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060308
ECLASS-10.0.1 27060308
ECLASS-11.0 27060307

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

cUL Recognized

Approval ID: FILE E 335024
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

UL Recognized

Approval ID: FILE E 335024
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

EAC

Approval ID: RU C-DE.BL08.B.00286

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products