FP 0,8/ 12-MV-SL 8,65
-
SMD male connectors
1569624
SMD male connector, nominal current: 1.7 A, test voltage: 500 V AC, number of positions: 12, pitch: 0.8 mm, color: black, contact surface: Au, contact connection type: Pin, mounting: SMD soldering
Product details
Compatible products
Your advantages
Frequently asked questions
What is ScaleX?
ScaleX is the registered technology trademark for our patented contact system. The unique double contact ensures a reliable, robust connection of the PCBs, and high tolerance compensation when plugging.... View more
ScaleX is the registered technology trademark for our patented contact system. The unique double contact ensures a reliable, robust connection of the PCBs, and high tolerance compensation when plugging.
View lessWhat makes the FP 0,8 series board-to-board connector so special?
The FP 0,8 is our all-rounder for connecting printed circuit boards in the device. The board-to-board connector is a versatile specialist in terms of robustness, flexibility, and variability thanks to our ScaleX contact system. The high data transmis... View more
The FP 0,8 is our all-rounder for connecting printed circuit boards in the device. The board-to-board connector is a versatile specialist in terms of robustness, flexibility, and variability thanks to our ScaleX contact system. The high data transmission of up to 52 Gbps and the current transmission capability of 1.7 A per contact (nominal current) is particularly impressive. Another advantage: The FP 0,8 is available as a shielded and unshielded version, so you can use it in accordance with your individual requirements.
View lessWith which numbers of positions is the FP 0,8 board-to-board connector available?
The FP 0,8 is available with the following numbers of positions: 12, 20, 32, 52, and 80, each as a shielded or unshielded version.
Can I also achieve higher nominal currents than 1.7 A per contact?
The upper nominal current limit is 1.7 A per contact for a fully energized connector. For example, if four positions are energized, 3.9 A per contact can be achieved (at an ambient temperature of 20°C).... View more
The upper nominal current limit is 1.7 A per contact for a fully energized connector. For example, if four positions are energized, 3.9 A per contact can be achieved (at an ambient temperature of 20°C).
View lessAre the different item versions from the FP 0,8 series compatible with regard to the footprint?
The items from the unshielded FP 0,8-SL series are compatible with the footprint of the shielded FP 0,8-SH items. It is therefore possible to switch flexibly between items from the FP 0,8-SH and FP 0,8-SL series without having to adapt the PCB layout... View more
The items from the unshielded FP 0,8-SL series are compatible with the footprint of the shielded FP 0,8-SH items. It is therefore possible to switch flexibly between items from the FP 0,8-SH and FP 0,8-SL series without having to adapt the PCB layout.
View lessHow can the solder contacts on the shielded FP 0,8-SH series and the unshielded FP 0,8-SL series be tested?
The solder joints of the signal contacts on the FP 0,8-SH and FP 0,8-SL series are located under the plastic housing of the connector. The soldering result can be checked by means of a CT scan or X-ray analysis.
Why are there two unshielded AOI and SL versions in the FP 0,8 series?
The unshielded AOI version offers the advantage of the exposed solder contacts for automatic optical inspection.
The unshielded SL version (shieldless) has the advantage that the solder contacts and therefore the footprint on the PCB are identical...
View more
The unshielded AOI version offers the advantage of the exposed solder contacts for automatic optical inspection.
The unshielded SL version (shieldless) has the advantage that the solder contacts and therefore the footprint on the PCB are identical to the shielded SH version. This means that shielded and unshielded versions can be used without changing the PCB layout. Here, the solder joints can be checked via CT scan or X-ray analysis.