Plug-in terminal block - ST 2,5-QUATTRO/2P 3040038

Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Spring-cage/plug-in connection, number of connections: 4, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Show Product Details (PDF)

Product Details




Order Key 3040038
Packing unit 50 pc
Minimum order quantity 1 pc
Catalog Page Page 309 (C-1-2019)
GTIN 4017918832636
Weight per Piece (including packing) 9.4 GRM
Weight per Piece (excluding packing) 9.4 GRM
Customs tariff number 85369010
Country of origin DE



DNV GL

CSA

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 20 A 20 A
Min. cross section 28 mm² 28 mm²
Max. cross section 12 mm² 12 mm²

BV

LR

UL Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 300 V 600 V
Nominal current IN 20 A 20 A 5 A
Min. cross section 28 mm² 28 mm² 28 mm²
Max. cross section 12 mm² 12 mm² 12 mm²

cUL Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 300 V 600 V
Nominal current IN 20 A 20 A 5 A
Min. cross section 28 mm² 28 mm² 28 mm²
Max. cross section 12 mm² 12 mm² 12 mm²

IECEE CB Scheme

EAC

EAC

VDE Zeichengenehmigung


Your advantages

The plug-in ST-COMBI spring-cage terminal block series combines the system advantages of the ST standard terminal block series with those of the COMBI plug-in system
Tested for railway applications