The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

SPV 2,5/ 1 GNYE - Plug
3061020

Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: green-yellow

Product details









Compatible products



Your advantages

Large-surface labeling option
Practical coding option
Tested for railway applications