Housing with locking latch - HC-STA-D25-HHFS-1STP16-ELC-AL 1424379

Sleeve housing D25, for single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, height: 72 mm, cable gland: none, support sleeve: no, 1x Pg16, Standard

Product Details




Cable outlet lateral
Pg screw connection none
No. of cable outlets 1

Mechanical data
Type of the screw connection 1x Pg16
Locking type Pin
Interlock
Locking type for single locking latch

Dimensional drawing
Dimensional drawing
Length 80 mm
Height 72 mm
Width 30 mm

Impact strength IK08
Ambient temperature (operation) -40 °C ... 125 °C
Degree of protection IP66
IP67

General For contact inserts HC-D25, A16
Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Housing surface material uncoated
Impact strength IK08
Sealing material NBR, conductive (profile gasket)
Housing material Die-cast aluminum, salt water resistant
Color gray aluminum

Type D25
Housing type Sleeve housing
Type of the screw connection 1x Pg16
Application Standard
Locking type for single locking latch


Order Key 1424379
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 529 (C-2-2019)
GTIN 4055626371191
Weight per Piece (including packing) 178.2 GRM
Weight per Piece (excluding packing) 173.0 GRM
Customs tariff number 85389099
Country of origin CN



UL Recognized

cUL Recognized

DNV GL

cULus Recognized