Full screw connection - G-INSEC-PG16-S68N-NNES-S 1411199

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 10 mm ... 14 mm, shielding: yes, connecting thread: Pg16, color: silver, with O-ring

Product Details




Assembly instructions 1) Mount screw connection flange in the housing using the correct torque 2) Insert cable 3) Tighten union nut using the correct torque
Method 1
Cut the outer sheath, but do not remove it. Feed the cable through the screw connection and then remove the outer sheath. Now pull the cable back until the connection is established between the cable shield and the contact spring.

Method 2
Push the braided shield back around 15 ... 20 mm over the outer sheath. Insert the cables into the screw connection until the connection is established between the cable shield and the contact spring.

Cable structure
External cable diameter 10 mm ... 14 mm
Ambient conditions
Halogen-free no

Shielded yes
Cable diameter without cable sheath 8.5 mm (Diameter of braided shield)

Dimensional drawing
Dimensional drawing
Hole diameter 22.6 mm ... 22.8 mm
Length of the connecting thread 6.5 mm
Wrench size, union nut 24 mm
Length 33 mm
Hexagon angular dimension 26.8 mm
Thread type connection side Pg16
Wrench size, support 24 mm

Ambient temperature (operation) -40 °C ... 100 °C (static)
Degree of protection IP68

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

O-ring material Perbunan
Cable gland material Nickel-plated brass
Cable seal material CR
Color silver
Material, insert Polyamide 6

Manufacturer BIMED
Manufacturer Designation BSEM-05
No. of conductors 1


Order Key 1411199
Packing unit 5 pc
Minimum order quantity 1 pc
Catalog Page Page 691 (C-2-2019)
GTIN 4046356923316
Weight per Piece (including packing) 37.7 GRM
Weight per Piece (excluding packing) 37.7 GRM
Customs tariff number 74199990
Country of origin TR



DNV GL