Housing with locking latch - HC-STA-D25-CLWS-1TTP16-EL-AL 1424388

Coupling housings D25, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, height: 52 mm, cable gland: none, support sleeve: no, 1x Pg16, Standard

Product Details




No. of cable outlets 1
Cable outlet straight
Pg screw connection none

Mechanical data
Type of the screw connection 1x Pg16
Locking type Latch
Interlock
Locking type with single locking latch

Dimensional drawing
Dimensional drawing
Width 30 mm
Height 52 mm
Length 80 mm

Degree of protection IP66
Degree of protection IP67
Impact strength IK08
Ambient temperature (operation) -40 °C ... 125 °C

General For contact inserts HC-D25, A16
Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color gray aluminum
Flammability rating according to UL 94 V0 (Interlock)
Housing surface material uncoated
Locking latch material PA
Impact strength IK08
Housing material Die-cast aluminum, salt water resistant

Type D25
Application Standard
Type of the screw connection 1x Pg16
Housing type Coupling housings
Locking type with single locking latch


Order Key 1424388
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 525 (C-2-2017)
GTIN 4055626371283
Weight per Piece (including packing) 123.9 GRM
Weight per Piece (excluding packing) 123.0 GRM
Customs tariff number 85389099
Country of origin CN



UL Recognized

cUL Recognized

DNV GL

EAC

cULus Recognized