IECEE CB Scheme
Approval ID: NL-39956_A1| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 24 A | - 2.5 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 20 A | 28 - 12 | ||
| C | ||||
| 600 V | 20 A | 28 - 12 | ||
| F | ||||
| 800 V | 20 A | 28 - 12 | ||
KEMA-KEUR
Approval ID: 71-119849| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 24 A | - 2.5 | ||
DNV
Approval ID: TAE00001CTcUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 300 V | 20 A | 28 - 12 | ||
EAC Ex
Approval ID: KZ 7500525010101950GL
Approval ID: 98876-96 HH| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| EEx e II part certificate | 690 V | 23 A | - 2.5 | |
UL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 300 V | 20 A | 28 - 12 | ||