SACC-M12MSL-4CT-CM SH - Power connector
1027479

Power connector, Power, 4-position, shielded, Plug straight M12, coding: L, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 8 mm ... 13 mm, without crimp contacts

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Extremely compact, thanks to the small wiring space and high contact density
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads
High-performance: DC connectors for up to 16 A and 63 V DC
Protection against mismatching, thanks to special L-coding