Stripping tool - WIREFOX 2,5 1212368

Stripping tool, for conductors and cables with a conductor cross section from 0.08 to 2.5 mm, self-adjusting, stripping length adjustable up to 15 mm, cutting capacity up to 6 mm2 stranded/1.5 mm2 solid

Product Details




Cable structure
Cable diameter 0.3 mm ... 1.9 mm

Environmental Product Compliance
California Proposition 65 Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration

Length 160 mm

Color black

Conductor connection
Cross section range, metric 0.08 mm2 ... 2.5 mm2 (Stripping range)
6 mm2 (Cutting zone)
Cross section range AWG 28 ... 12 (Stripping range)
10 (Cutting zone)

Platform


Order Key 1212368
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 404 (C-3-2019)
GTIN 4046356456128
Weight per Piece (including packing) 177.8 GRM
Weight per Piece (excluding packing) 177.8 GRM
Customs tariff number 82032000
Country of origin GB



EAC


Your advantages

Flexible, adjustable limit stop for the stripping length
Practical integrated wire cutter
WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters