The switchgear and controlgear assembly is part of the modular grid connection system from Phoenix Contact.
CBL-TAB-MOD50-EZA-EEM is a PCU module in accordance with VDE AR N 4110/4120/4130 including an energy measuring device for low-voltage measurements.
Communication with the remote control module (see accessories) is via Ethernet (Modbus/TCP or IEC 60870-5-104). Alternatively, direct communication via the grid operator's gateway is also possible.
The power supply (24 V DC) can be realized via the power supply module (see accessories).
To adapt the alignment of the module's external connections to the installation situation on site, the mounting panel can be loosened, rotated in 90° increments, and refastened.
The external connections and cable entries are designed as connectors or cable glands. The connection is established using preassembled connecting cables, which are available in different lengths (see accessories).
IMPORTANT INFORMATION
The interfaces (power providers, direct sellers, energy measuring devices, power generation units, portal connection, etc.) are to be connected by the user on the basis of the specific project.
The PCU functionality is subject to a license. The license required (see accessories) depends on the maximum possible plant power.
About the modular grid connection system
The grid connection system consists of modular switchgear and controlgear assemblies that enable different applications to be connected to the medium-voltage grid in accordance with the requirements of the local grid operator or the currently valid technical connection rules.
• Power supply
• Mains protection
• Remote control technology
• Power generation plant
• Accessories
The overall system is designed to be fully ready to connect.
CBL-TAB-MOD50-EZA-EEM
-
PCU module
1734564
Modular grid connection box; PCU module (Module 50); Supply voltage: 24 V DC; equipment: Power control unit, Energy measuring device; interface: Ethernet, RS-485; type of cable entry: Connector, Cable gland; degree of protection: IP65
Product details
Compatible products
Your advantages
Modular and scalable overall solution, suitable for every system
Plug-and-play
Standardized systems available from stock
Flexible and open for your specific system configuration
Open software framework based on IT secure PLCnext Technology