The switchgear and controlgear assembly is part of the modular grid connection system from Phoenix Contact.
CBL-TAB-MOD41-FWT is a remote control module and offers an integrated, open software framework. The remote control module is the central unit within the modular grid connection system.
The equipment includes a remote terminal unit (RTU), relay modules, and Axioline modules for digital signals and RS-485 communication with the subordinate modules of the grid connection system.
The remote terminal unit enables secure connection of external devices and higher-level control rooms via specific remote control technology communication protocols:
• IEC 60870-5-101
• IEC 60870-5-103
• IEC 60870-5-104
• IEC 61850
• Modbus/TCP
• Modbus/RTU
The power supply (24 V DC) can be realized via the power supply module (see accessories).
To adapt the alignment of the module’s external connections to the installation situation on site, the mounting panel can be loosened, rotated in 90° increments, and refastened.
The external connections and cable entries are designed as connectors or cable glands. The connection is established using preassembled connecting cables, which are available in different lengths (see accessories).
About the modular grid connection system
The grid connection system consists of modular switchgear and controlgear assemblies that enable different applications to be connected to the medium-voltage grid in accordance with the requirements of the local grid operator or the currently valid technical connection rules.
• Power supply
• Mains protection
• Remote control technology
• Power generation plant
• Accessories
The overall system is designed to be fully ready to connect.
CBL-TAB-MOD41-FWT
-
Remote control module
1734563
Modular grid connection box; Remote control module (Module 41); Supply voltage: 24 V DC; equipment: Remote terminal unit (RTU); interface: Ethernet, RS-485, Digital inputs; type of cable entry: Connector, Cable gland; degree of protection: IP65
Product details
Compatible products
Your advantages
Modular and scalable overall solution, suitable for every system
Plug-and-play
Standardized systems available from stock
Flexible and open for your specific system configuration
Open software framework based on IT secure PLCnext Technology