The switchgear and controlgear assembly is part of the modular grid connection system from Phoenix Contact.
CBL-TAB-MOD62-KOM is a communication module and provides two communication paths:
• Communication with the direct marketer/customer operations management via modem
• Remote maintenance access for the system installer/operator or startup and service personnel via MGuard Secure Cloud from Phoenix Contact
The communication module enables both startup and remote maintenance of connected modules and network devices. In addition, the generation plants can be connected to the operations management system and/or a direct marketer.
Communication takes place either via cellular communication or wired via Ethernet.
The equipment includes two industrial LTE routers and four LTE antennas including holders and connecting cables.
The power supply (24 V DC) can be realized via the power supply module (see accessories).
To adapt the alignment of the module’s external connections to the installation situation on site, the mounting panel can be loosened, rotated in 90° increments, and refastened.
The external connections and cable entries are designed as connectors or cable glands. The connection is established using preassembled connecting cables, which are available in different lengths (see accessories).
About the modular grid connection system
The grid connection system consists of modular switchgear and controlgear assemblies that enable different applications to be connected to the medium-voltage grid in accordance with the requirements of the local grid operator or the currently valid technical connection rules.
The switchgear and controlgear assemblies (modules) can be assigned to the following categories according to their function:
• Power supply
• Mains protection
• Remote control technology
• Power generation plant
• Accessories
The overall system is designed to be fully ready to connect.
CBL-TAB-MOD62-KOM
-
Communication module
1734569
Modular grid connection box; Communication module (Module 62); Supply voltage: 24 V DC; interface: Ethernet, LTE; type of cable entry: Connector, Cable gland; degree of protection: IP65
Product details
Compatible products
Your advantages
Modular and scalable overall solution, suitable for every system
Plug-and-play
Standardized systems available from stock
Flexible and open for your specific system configuration
Open software framework based on IT secure PLCnext Technology