The switchgear and controlgear assembly is part of the modular grid connection system from Phoenix Contact.
CBL-TAB-MOD13-SPV+BATT-12AH is a power supply module with a battery and is used to supply up to 7 modules or loads with 24 V DC.
To adapt the alignment of the module’s external connections to the installation situation on site, the mounting panel can be loosened, rotated in 90° increments, and refastened.
The external connections are designed as connectors. The connection is established using preassembled connecting cables, which are available in different lengths (see accessories).
The power supply module with integrated battery provides the grid connection system with a highly available supply unit with battery buffering.
About the modular grid connection system
The grid connection system consists of modular switchgear and controlgear assemblies that enable different applications to be connected to the medium-voltage grid in accordance with the requirements of the local grid operator or the currently valid technical connection rules.
The switchgear and controlgear assemblies (modules) can be assigned to the following categories according to their function:
• Power supply
• Mains protection
• Remote control technology
• Power generation plant
• Accessories
The overall system is designed to be fully ready to connect.
CBL-TAB-MOD13-SPV+BATT-12AH
-
Power supply module
1881599
Modular grid connection box; Power supply module (Module 13) for max. 7 modules/loads; with battery; Nominal capacity: 12 Ah; Battery technology: VRLA-AGM; Supply voltage: 24 V DC; type of cable entry: Connector; degree of protection: IP65
Product details
Compatible products
Your advantages
Modular and scalable overall solution, suitable for every system
Plug-and-play
Standardized systems available from stock
Flexible and open for your specific system configuration
Open software framework based on IT secure PLCnext Technology