The switchgear and controlgear assembly is part of the modular grid connection system from Phoenix Contact.
CBL-TAB-MOD60-FOS is a local/remote switchover module and enables switching between local control and remote control.
The power supply (24 V DC) can be realized via the power supply module (see accessories).
The external connections are designed as connectors. The connection is established using preassembled connecting cables, which are available in different lengths (see accessories).
About the modular grid connection system
The grid connection system consists of modular switchgear and controlgear assemblies that enable different applications to be connected to the medium-voltage grid in accordance with the requirements of the local grid operator or the currently valid technical connection rules.
• Power supply
• Mains protection
• Remote control technology
• Power generation plant
• Accessories
The overall system is designed to be fully ready to connect.
CBL-TAB-MOD60-FOS
-
Local/remote switching module
1734567
Modular grid connection box; Local/remote switching module (Module 60); Supply voltage: 24 V DC; equipment: Main switch; type of cable entry: Connector; degree of protection: IP65
Product details
Compatible products
Your advantages
Modular and scalable overall solution, suitable for every system
Plug-and-play
Standardized systems available from stock
Flexible and open for your specific system configuration
Open software framework based on IT secure PLCnext Technology