The switchgear and controlgear assembly is part of the modular grid connection system from Phoenix Contact.
CBL-TAB-MOD11-BATT-40AH is a battery module with a nominal capacity of 40 Ah.
The battery module is used together with the power supply module (see accessories) to supply up to 10 modules of the grid connection system with 24 V DC.
The combination of both modules provides the grid connection system with a highly available supply unit with battery buffering.
The housings of the two modules are connected to each other. Connection inside the housings is established using preassembled connecting cables through the side walls of the housing.
About the modular grid connection system
The grid connection system consists of modular switchgear and controlgear assemblies that enable different applications to be connected to the medium-voltage grid in accordance with the requirements of the local grid operator or the currently valid technical connection rules.
The switchgear and controlgear assemblies (modules) can be assigned to the following categories according to their function:
• Power supply
• Mains protection
• Remote control technology
• Power generation plant
• Accessories
The overall system is designed to be fully ready to connect.
CBL-TAB-MOD11-BATT-40AH
-
Battery module
1734556
Modular grid connection box; Battery module (Module 11); Nominal capacity: 40 Ah; Battery technology: VRLA-AGM; Supply voltage: 24 V DC; type of cable entry: Housing panel; degree of protection: IP65
Product details
Compatible products
Your advantages
Modular and scalable overall solution, suitable for every system
Plug-and-play
Standardized systems available from stock
Flexible and open for your specific system configuration
Open software framework based on IT secure PLCnext Technology