The switchgear and controlgear assembly is part of the modular grid connection system from Phoenix Contact.
CBL-TAB-MOD32-NSG-SIE is a grid protection module. The grid protection module can be used in medium-voltage switchgear with miniature circuit breakers as overcurrent protection (independent maximum current time protection/overcurrent time protection) or as decoupling protection in power generation systems.
The integrated test-disconnect terminal blocks allow protection tests to be carried out quickly and easily.
Communication with the remote control module (see accessories) is serial (IEC 60870-5-103). The power supply (24 V DC) can be realized via the power supply module (see accessories).
To adapt the alignment of the module’s external connections to the installation situation on site, the mounting panel can be loosened, rotated in 90° increments, and refastened.
The external connections and cable entries are designed as connectors or cable glands. The connection is established using preassembled connecting cables, which are available in different lengths (see accessories).
About the modular grid connection system
The grid connection system consists of modular switchgear and controlgear assemblies that enable different applications to be connected to the medium-voltage grid in accordance with the requirements of the local grid operator or the currently valid technical connection rules.
• Power supply
• Mains protection
• Remote control technology
• Power generation plant
• Accessories
The overall system is designed to be fully ready to connect.
CBL-TAB-MOD33-NSG-SEG
-
Grid protection module
1918063
Modular grid connection box; Grid protection module (Module 33); Supply voltage: 24 V DC; equipment: Protective device (SEG), Measuring transducer disconnect terminal strip; interface: RS-485; type of cable entry: Connector, Cable gland; degree of protection: IP43
Product details
Compatible products
Your advantages
Modular and scalable overall solution, suitable for every system
Plug-and-play
Standardized systems available from stock
Flexible and open for your specific system configuration
Open software framework based on IT secure PLCnext Technology