PCB connectors

PCB connectors

PCB connectors are used for connecting conductors to printed circuit boards for the transmission of signals, data, and power. With pitches ranging from 2.5 mm to 15 mm and current strengths of up to 125 A, you will always find the right solution for your device or control cabinet design in our class XS to XL COMBICON range. The connection methods and mounting types of this connection technology provide a high level of flexibility for almost all applications.

Go to Product Detail Page for item 1842791
MCDV 1,5/ 5-G1F-3,81 - PCB header
MCDV 1,5/ 5-G1F-3,81 - PCB header
1842791

PCB headers, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 10, number of rows: 2, number of positions: 5, number of connections: 10, product range: MCDV 1,5/..-G1F, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard, In combination with MCV plug components, both an MCVW and an MCVR plug must be used.

Go to Product Detail Page for item 1817660
MC 1,5/ 7-GF-3,5-LR - PCB header
MC 1,5/ 7-GF-3,5-LR - PCB header
1817660

PCB headers, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 7, number of rows: 1, number of positions: 7, number of connections: 7, product range: MC 1,5/..-GF-LR, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & release threaded flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 0710086
DFK-MSTB 2,5/ 8-GF - Feed-through header
DFK-MSTB 2,5/ 8-GF - Feed-through header
0710086

Feed-through header, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 8, number of rows: 1, number of positions: 8, number of connections: 8, product range: DFK-MSTB 2,5/..-GF, pitch: 5 mm, connection method: Solder/Slip-on connection, mounting: Direct mounting, pin layout: Linear pinning, solder pin [P]: 9.3 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1711100
DMC 1,5/ 6-G1F-3,5-LR P26THR - PCB header
DMC 1,5/ 6-G1F-3,5-LR P26THR - PCB header
1711100

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 12, number of rows: 2, number of positions: 6, number of connections: 12, product range: DMC 1,5/..-G1F-THR, pitch: 3.5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & Release, type of packaging: packed in cardboard

Go to Product Detail Page for item 1845798
MDSTBVA 2,5/ 3-G - PCB header
MDSTBVA 2,5/ 3-G - PCB header
1845798

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 6, number of rows: 2, number of positions: 3, number of connections: 6, product range: MDSTBVA 2,5/..-G, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.9 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard, When combined with MVSTB or FKCV connector components, one MVSTBW (or FKCVW) connector and one MVSTBR (or FKCVR) connector must be used. Combination with TMSTBP connector components is not possible!

Go to Product Detail Page for item 1874221
DMCV 1,5/12-G1F-3,5-LR P26THR - PCB header
DMCV 1,5/12-G1F-3,5-LR P26THR - PCB header
1874221

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 24, number of rows: 2, number of positions: 12, number of connections: 24, product range: DMCV 1,5/..-G1F-THR, pitch: 3.5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & Release, type of packaging: packed in cardboard

Go to Product Detail Page for item 1945203
PST 1,0/13-3,5 - Pin strip
PST 1,0/13-3,5 - Pin strip
1945203

Pin strip, nominal cross section: 0.5 mm2, color: black, nominal current: 8 A (depends on the plug used), rated voltage (III/2): 250 V, contact surface: Sn, contact connection type: Pin, number of potentials: 13, number of rows: 1, number of positions: 13, number of connections: 13, product range: PST 1,0/..-V, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, plug-in system: COMBICON PST 1,0, locking: without, mounting method: without, type of packaging: packed in cardboard, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Go to Product Detail Page for item 1926329
MSTBT 2,5 HC/11-ST - PCB connector
MSTBT 2,5 HC/11-ST - PCB connector
1926329

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 11, number of rows: 1, number of positions: 11, number of connections: 11, product range: MSTBT 2,5 HC/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 HC, locking: without, mounting method: without, type of packaging: packed in cardboard, The T-shape of the MSTBT plug distributes the height uniformly over the upper and lower sides of the printed circuit board

Go to Product Detail Page for item 1943328
IC 2,5 HC/ 4-G-5,08 - PCB header
IC 2,5 HC/ 4-G-5,08 - PCB header
1943328

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: IC 2,5 HC/..-G, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 2, plug-in system: COMBICON MSTB 2,5 HC, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1827088
MCVW 1,5/13-ST-3,81 - PCB connector
MCVW 1,5/13-ST-3,81 - PCB connector
1827088

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 13, number of rows: 1, number of positions: 13, number of connections: 13, product range: MCVW 1,5/..-ST, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: -90 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Your advantages

  • Compact design: Largest possible conductor cross-sections with a small component size enable connection convenience, even where space is tight
  • Multi-level connectors: Connect conductors in multiple levels and save space with multi-level headers
  • Innovative locking systems: Increased flexibility and secure connections with screw, latching, center flange, Click and Lock, and lock-and-release locking system
  • Versatile combination possibilities: Inverted connectors and headers for contact-protected PCB outputs and flying leads
  • Reliable panel feed-throughs: Connections through the device panel with connectors and headers for wall mounting

Overview of main features

PCB connectors are used in devices and control cabinets. They generally consist of two components: The header soldered to the PCB and the connector. SKEDD direct connectors, which can be plugged onto and removed from the printed circuit board as single parts, are an exception to this.

PCB connectors

Conductor cross-section 0.14 mm² (26 AWG) to 35 mm² (2 AWG)
Currents Up to 125 A (IEC) / 115 A (UL B, C)
Voltages Up to 1,000 V (IEC) / 600 V (UL)
Connection technologies Screw, spring, lever, and crimp connection for various connection directions
Pitch 2.5 to 15 mm
Flexible combination Board-to-board, wire-to-board, and wire-to-wire connections; also as assembled solutions
Special mounting technology SKEDD direct-connection technology
Person with tablet in hand operating the configurator for PCB connectors

Configurators for PCB connectors

Adapt standard items to your requirements with our configurators. Select the color version, printing, and codings. The configurators offer customization options for more than 6,000 available article versions from 150 product families.

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Phoenix Contact GameChangers for device connection

GameChangers for device connection

More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.

Home charger for charging electric cars

Reliable connection technology for your PCB-based home chargers Optimally integrate power and data

Our connection technology for PCB-based home chargers and charging stations enables you to rapidly connect grid feed-in, charging cables, and data cables so you can easily set up an installation on site. Short installation times, permanently secure connections, and low maintenance costs increase the availability and cost-effectiveness of your charging infrastructure.

New products

PC 16 PCB connectors
System overview of XPC series PCB connectors
FMCOR/W 1,5 series PCB connectors
PTS 0,5 series Push-in PCB connectors for KNX automation
MC 1,5 series upside-down PCB headers for reflow soldering
Compact DMC 1,5 series headers

Touch-protected connectors with screw connection

Flexible for power electronics

With the PC 16 HC series, the classic connection technology with screw connection is now also available with enhanced touch protection for the new pin connector pattern. The plugs with a 10.16 mm pitch have a current carrying capacity of 76 A at standard ambient temperatures of ≥40°C.

Main features

  • Pitch: 10.16 mm
  • Currents up to 76 A in ambient temperatures of ≥40°C
  • Voltages up to 1,000 V
  • 2- to 6-pos.
  • With middle flange as an option
  • Increased touch protection in accordance with IEC/ UL 61800-5-1

Your Advantages

  • Enhanced touch protection for a high level of safety even when not plugged in
  • Pin connector pattern compatible with the LPC 16 lever-actuated PCB connector
  • Well-known connection principle allows worldwide use
  • Low generation of heat with a particularly high contact force
  • Allows connection of two conductors

PCB connectors with Push-X technology

Highly convenient operation during conductor connection

The convenient Push-X conductor connection is integrated into XPC 2,5 series PCB connectors. Push-X technology enables you to connect flexible and rigid conductors quickly and with virtually zero effort.

Main features

  • Currents up to 16 A
  • Voltages up to 320 V (300 V UL)
  • Conductor cross-sections up to 2.5 mm²
  • 5.08 mm pitch
  • 2- to 12-pos.

Your Advantages

  • Fast conductor connection for all conductor types with and without ferrules
  • Highly convenient operation with the effortless and tool-free direct-connection technology
  • Acoustic feedback during conductor connection
  • The lever position shows the connection status
  • Compatible with COMBICON PCB connectors with a pitch of 5.08 mm

FMCOR/W 1,5 PCB connectors

Conductor connection orthogonal to the operating direction

The new FMCOR/W 1,5 PCB connectors from Phoenix Contact enable convenient conductor connection orthogonally to the operating direction. The connectors feature Push-in connections with color-contrasting operating elements.

Main features

  • Pitch: 3.5 mm
  • Currents up to 8 A
  • Voltages up to 160 V
  • 2- to 16-pos.
  • Available with or without flange and lock-and-release lever
  • Facing the conductor entry on the coding side or rippled side

Your Advantages

  • The conductor connection orthogonal to the direction of operation simplifies the cabling of DIN-rail-mountable devices
  • Tool-free, time-saving Push-in connection
  • Intuitive operation with color-coded actuating push button

Push-in PCB connectors

For KNX automation

With the PTS 0,5 series, Phoenix Contact is extending its portfolio for building automation to include compact PCB connectors for KNX communication. J-Y(ST)Y installation cables (0.6 mm and 0.8 mm) can be connected tool-free via the Push-in connection.

Main features

  • Currents up to 6 A
  • Voltages up to 320 V
  • Pitch: 5.75 mm
  • Conductor diameter up to 0.8 mm
  • Push-in connection
  • 2-pos.
  • Four connections per potential
  • THR-capable pin strips in either tape-on-reel or cardboard packaging

Your Advantages

  • Tool-free, time-saving Push-in connection
  • Defined contact force ensures that contact remains stable over the long term
  • Quick and convenient testing using the integrated testing option
  • Clear contact assignment with color coding
  • Ideal for bus applications: simple, uninterrupted loop through of potentials

Upside-down headers of the MC 1,5 series

For automated reflow soldering

The new upside-down headers with a 3.81 mm pitch extend the MC series with the ability to rotate the connector connection through 180°. The THR headers enable a reflow soldering process and automated assembly, and help reduce production costs.

Main features

  • Pitch: 3.81 mm
  • Currents up to 8 A
  • Voltages up to 160 V
  • 2- to 16-pos.
  • Standard pin length: 1.9 mm
  • Material: high-temperature LCP plastic

Your Advantages

  • Designed for integration into the SMT soldering process
  • High flexibility when it comes to device design: one header for connectors with different connection technologies
  • Familiar mounting principle enables worldwide use

Compact DMC 1,5 series headers

For automated reflow soldering

The new reflow-solderable headers with a 3.5 mm pitch extend the DMC series. These are based exclusively on the proven lock-and-release technology. This technology can be used for intuitive and robust locking and the forceless ejection between the connector and header.

Main features

  • Currents up to 8 A
  • Voltages up to 160 V
  • 2- to 20-pos.
  • Pitch: 3.5 mm
  • Standard pin length: 2.0 mm and 2.6 mm
  • Material: high-temperature LCP plastic
  • Optionally in tape-on-reel packaging

Your Advantages

  • Designed for integration into the SMT soldering process
  • Packaging available for automated pick-and-place assembly
  • Small component size for applications where space is at a premium
  • The same pin layout and design as existing DMC 1,5 headers with integrated screw flange and lock-and-release locking system

All product lines of the COMBICON range PCB connectors are available with innovative connection technologies. With compact PCB connectors of the XS product line to power connectors of the XL product line, you will always find the right solution for your device design.

XS product line PCB connectors
S product line PCB connectors
M product line PCB connectors
L product line PCB connectors
XL product line PCB connectors
XS product line PCB connectors

Main features

  • For 2.5 to 3.5 mm pitch
  • Connection technologies with screw, Push-in spring, and crimp connection
  • Assembly of headers via wave or THR soldering
  • Horizontal, vertical, and inverted versions of the connectors and headers
  • Connectors for wire-to-board, board-to-board, and wire-to-wire
  • Shielded versions for optimal data transmission

S product line PCB connectors

Main features

  • For 3.5 to 7.5 mm pitch
  • Connection technologies with screw, Push-in spring, and crimp connection
  • Assembly of headers via wave or THR soldering
  • Horizontal, vertical, and inverted versions of the connectors and headers
  • Connectors for wire-to-board, board-to-board, and wire-to-wire
  • Various locking options

M product line PCB connectors

Main features

  • For 5.0 to 7.62 mm pitch
  • Connection technologies with screw, Push-in spring, crimp, and insulation displacement connection
  • Assembly of headers via wave or THR soldering
  • Horizontal, vertical, and inverted versions of the connectors and headers
  • Pairing of printed circuit board with printed circuit board or flying leads
  • Plug-in blocks for direct mounting and DIN rail mounting
  • Individual coding for clear assignment

L product line PCB connectors

Main features

  • For 6.35 to 10.16 mm pitch
  • Connection technologies with screw or Push-in spring connection
  • Assembly of headers via wave or THR soldering
  • High-performance connectors in compact pitch dimensions and with 600 V UL approval
  • Versatile in combination with contact-protected (inverted) versions and housing feedthroughs
  • Tool-free locking or professional shield supports
  • Individual coding for clear assignment

XL product line PCB connectors

Main features

  • For pitches up to 15 mm
  • High-power connector with screw connection for a current carrying capacity up to 125 A
  • High contact reliability with integrated steel reinforced spring contact
  • Standard with screw flange, reliable connections even in applications subject to vibration
  • Low insertion and withdrawal forces for convenient device connection
  • Inverted headers for touch-proof PCB output

3D view

360° view of the lever-actuated PCB connectors

The LPC series PCB connectors with lever-actuated Push-in spring connection are particularly suitable for applications in renewable energies, battery storage systems, automation, and machine building.

Discover the added value that these connectors offer for the development and implementation of your devices in the adjacent 3D view.

Power distribution made easy with PC 6 series PCB connectors

Power distribution across devices can be implemented easily using PC 6/...-ST-BUS PCB connectors for energy bus systems. The connectors enable fast conductor installation without preparation.

PCB connectors for THR and SMT soldering

High-density PCB connectors can be installed securely on the PCB by means of Push-in connection. The integrated armature and the gold-plated contact system provide a secure hold and high transmission reliability.

Solutions for building automation with the PTS series clip

The PCB connectors in the PTS clip series are ideal for use in building automation. With the standard snap-in geometry, it can be latched onto two-piece electronics housings without using any tools. Cost-optimized pin strips are used to make contact with the PCB.

E-paper
The entire portfolio at a glance

Explore the product diversity of the COMBICON portfolio in detail on more than 500 pages in the electronic product catalog. It enables you to always find the most suitable connection technology for the transmission of signals and data for your application.

Open e-catalog
Various PCB terminal blocks, PCB connectors, and high-current feed-through terminal blocks

Ideal for numerous applications

PCB connectors are predominantly used where PCBs are assembled flexibly and where it must be possible to change the PCB connection technology depending on the application. They enable rapid conductor mounting – and with Push-in connection technology, even without special tools. The easy plugging and removal simplifies repairs and maintenance. Common applications include:

Inverter with PCB connectors
Frequency converter with PCB connectors
Sensors and safety switches
Device for remote monitoring
Communication device with PCB connection technology
Controller with PCB connectors
Power supply with PCB connector
Bus coupler with PCB connection technology
Antenna for cellular communication
Room with battery storage modules
LED light strips
Building automation control with PCB connector technology
Electric motor with converter and PCB connectors

Connection technologies

The product range features versatile connection options, from the classic screw connection right through to the convenient Push-in spring connection. Your respective application is the deciding factor as to which connection method is suitable. The following fundamental connection methods – and many more – are available for your applications.

Example illustration of a screw connection with tension sleeve
Example illustration of a Push-in spring connection
Example figure of a lever-actuated Push-in connection
Example figure of a crimp connection
Example illustration of a pierce connection
Example illustration of a screw connection with tension sleeve

The screw connection is maintenance-free and, with the multi-conductor connection, provides a high level of flexibility and a high load-carrying capacity. Connections with a wire guard are particularly suitable for semi-industrial applications in building automation and telecommunications. With connections via tension sleeve, you can ideally connect industrial applications with high standards for contact reliability. The front screw connection is suitable for narrow device fronts and PCB racks.

More information on the screw connection
Example illustration of a Push-in spring connection

Be it Push-in or leg spring, the spring principle enables fast and tool-free conductor connection. Solid conductors and conductors with ferrules are simply inserted into the push-in terminal point and released by actuating the color-coded lever. When connecting and releasing fine-stranded conductors without ferrules, the terminal point can also be opened via the integrated spring lever.

More about the Push-in connection
Example figure of a lever-actuated Push-in connection

With the lever-actuated Push-in connection you can connect PCB connectors and PCB terminal blocks reliably and conveniently. The color-coded actuation lever enables intuitive installation. The tool-free lever principle allows time-saving connection and release of conductors with or without ferrules.

More about the lever-operated Push-in connection
Example figure of a crimp connection

Crimp connection technology enables fast, inexpensive connection for cables that have to be assembled in large volumes. The connection between the wire and crimp contact is established using crimping pliers or a crimping device. Next, the crimp contact is snapped into the connector housing.

More about the crimp connection
Example illustration of a pierce connection

Pierce connection is a reliable connection technology that does not require conductor pretreatment. Contact is made by inserting the conductors into the corresponding guide in the transparent cover of the connector. On closing, the pierce contacts pierce through the conductor insulation.

More about the pierce connection

Mounting types

The range of PCB connectors and headers features solutions for different production methods, such as wave soldering and SMT soldering. You can therefore assemble and reliably process printed circuit boards manually or automatically.

Example illustration of a wave soldering process
Example illustration of surface mount technology
Example illustration of through-hole reflow soldering
Example illustration of the direct-connection technology
Example illustration of the SKEDD direct-connection technology
Example illustration of a wave soldering process

Wave soldering is the classic soldering process for manufacturing electronic modules that are predominantly assembled with through-hole components. The soldering contact inserted through the PCB and the soldering on the bottom of the PCB are characteristic of this soldering process.

All mounting and soldering processes at a glance
Example illustration of surface mount technology

Surface mount technology (SMT) is used for surface mounting components. The components are assembled on the PCB surface in solder paste and soldered using the reflow soldering process. This method requires special components with corresponding surface contacts.

All mounting and soldering processes at a glance
Example illustration of through-hole reflow soldering

Through-hole reflow soldering (THR) enables the integration of through-hole components made from high-temperature material into the SMT reflow process. During this process, the push-through contacts are assembled in the bore holes filled with soldering paste and soldered in the reflow soldering process.

All mounting and soldering processes at a glance
Example illustration of the direct-connection technology

Direct plug-in is a solder-free mounting technology that does away with pin strips. The plug contacts the corresponding pads on the edge of the PCB directly. These pads must be provided in the PCB layout.

All mounting and soldering processes at a glance
Example illustration of the SKEDD direct-connection technology

SKEDD is an innovative mounting technology that connects PCB connectors directly to the PCB via through-contacted bore holes. Mounting is tool-free and no additional header is required. Body-bound rivets ensure a reliable and vibration-resistant connection.

All mounting and soldering processes at a glance

Convenience functions for increased versatility

Phoenix Contact PCB connectors feature a large number of convenient functions and an extensive range of accessories for increased user-friendliness during connection and maintenance.

Locking systems such as latching flanges, Click and Lock, and Lock and Release
Inverted connectors and headers
TWIN connectors for connecting two conductors on one connection position
Integrated double steel spring
Locking systems such as latching flanges, Click and Lock, and Lock and Release

We recommend an additional interlock system to prevent vibrations from releasing components too easily: Systems such as latching flanges, Click and Lock, and Lock and Release lock automatically without tools. As an alternative, versions with screw flange are available for all performance classes.

Inverted connectors and headers

Inverted connectors and headers provide the option of designing PCB and device outputs that are protected against accidental contact. Further, they also enable PCB/PCB and cable/cable connections to be realized.

TWIN connectors for connecting two conductors on one connection position

TWIN connectors for connecting two conductors on one connection position are also suitable, depending on the size, for looping signals through, and for potential and power distribution.

Integrated double steel spring

All connectors for power electronics have an integrated double steel spring – an additional safety feature in the event of power and temperature fluctuations. The additional pressure of the double spring on the contact prevents contact corrosion and thereby ensures stable contacts over the long term.

The COMBICON portfolio

Find mating parts

Find compatible parts in no time at all. On numerous product detail pages, you can click on “Mating parts” in the “Compatible products” section. Based on your selected filters, the mating parts are automatically displayed, which you can further narrow down.

The display of the mating parts is dynamic and updated automatically in the event of changes in the portfolio. The service is available for the COMBICON portfolio and is being continuously extended to include the entire Phoenix Contact product range. Why not try it out? Experience the efficiency of our new function.

CAE data for PCB engineering

CAE data for PCB engineering

Save valuable time when planning and implementing your PCB design with our PCB design data. Use design-in-capable ECAD data downloads in more than 20 formats for the most common CAE systems for more than 7,000 PCB connectors.