CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 6.3 A | 28 - 10 | ||
Use group C | ||||
600 V | 6.3 A | 28 - 10 |
EAC
Approval ID: EACKZ 08593cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 12 A | 26 - 10 | ||
Use group C | ||||
600 V | 12 A | 26 - 10 | ||
Use group F | ||||
600 V | 12 A | 26 - 10 |