DNV
Approval ID: TAE00001CTCSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 30 A | 28 - 10 |
IECEE CB Scheme
Approval ID: NL-83812Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 32 A | 0.2 - 4 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group F | ||||
800 V | 30 A | 30 - 10 |
KEMA-KEUR
Approval ID: 71-125614Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 32 A | 0.2 - 4 |
NK
Approval ID: 09 ME 141cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 30 A | 30 - 10 |
GL
Approval ID: 98876-96 HHNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
EEx e II part certificate | 690 V | 32.5 A | - 4 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 30 A | 30 - 10 |
CCC
Approval ID: 2020322313000623DNV GL-EX
Approval ID: TAE00003K6Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
EEx e II part certificate | 440 V | 32 A | - 2.5 |